(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Yon-Ichi[Four-to-One] Tube【5-10 Pieces Per Package】

Yon-Ichi[Four-to-One] Tube
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      966₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heat shrink tubing with high shrink rate that shrinks at a 4:1 ratio. Optimal for use in places that have a level-difference.

[Features]
▪ Flexible heat shrink tubing which shrinks at a ratio of 4:1.
· Shrink tubing is manufactured via co-extrusion of a polyolefin resin and a hot melt adhesive.
· Suitable for providing strong insulation and drip-proof reinforcement.
· Used widely for protecting metal wire from moisture and for binding ship cables as well as automatic control equipment, etc.

 
Part Number
CD-12024-5
CD-12024-10
CD-16040-5
CD-16040-10
CD-19044-5
CD-19044-10
CD-24060-5
CD-24060-10
CD-32080-5
CD-32080-10
CD-4010-5
CD-4010-10
CD-520130-5
CD-520130-10
CD-6012-5
CD-6012-10
CD-8016-5
CD-8016-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)

₹ 2,420.64

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 10121.4

₹ 4,050.67

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10121.4

₹ 3,370.27

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 10161.6

₹ 5,884.31

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10161.6

₹ 5,477.13

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 10192.15

₹ 9,384.15

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10192.15

₹ 6,428.11

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 10242.15

₹ 12,407.16

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10242.15

₹ 8,086.27

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 10322.4

₹ 14,413.56

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10322.4

₹ 966.05

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1041

₹ 1,740.22

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1041

₹ 12,950.95

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 10522.4

₹ 22,566.45

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10522.4

₹ 1,196.44

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1061

₹ 2,148.75

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1061

₹ 1,658.53

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1081

₹ 2,894.78

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1081

Loading...

  1. 1

Basic Information

Shrinkage Rate 4:1 or More Material Polyolefin Color Black
Flame Retardant Available Adhesive Available Tube Length(mm) 1000
Representative Standard UL Other Properties UV
X
whatsapp-qr whatsapp-icon