(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Han E / EE Series Connector (Screw Type / Crimp Connection)

Han E / EE Series Connector (Screw Type / Crimp Connection)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      987₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Available in a wide range of variations in the number of pins. Ideal power source connector for use in harsh environments. Screw connection does not require special tools (Models are separated using "-" rather than spaces).

 
Part Number
09-32-010-3001
09-32-010-3101
09-32-018-3001
09-32-018-3101
09-32-032-3001
09-32-032-3101
09-32-046-3001
09-32-046-3101
09-33-006-2601
09-33-006-2701
09-33-010-2601
09-33-010-2701
09-33-016-2601
09-33-016-2611
09-33-016-2701
09-33-016-2711
09-33-024-2601
09-33-024-2611
09-33-024-2701
09-33-024-2711
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Wire connection method Representative Standard Cable pullout direction

₹ 1,539.16

1 Piece(s) 5 Day(s) or more 10Male (plug)10CrimpUL / CSA

₹ 1,568.44

1 Piece(s) 5 Day(s) or more 10Female (socket)10CrimpUL / CSA

₹ 1,736.42

1 Piece(s) 5 Day(s) or more 10Male (plug)18CrimpUL / CSA

₹ 1,849.47

1 Piece(s) 5 Day(s) or more 10Female (socket)18CrimpUL / CSA

₹ 2,154.07

1 Piece(s) 5 Day(s) or more 10Male (plug)32CrimpUL / CSA

₹ 2,291.40

1 Piece(s) 5 Day(s) or more 10Female (socket)32CrimpUL / CSA

₹ 2,507.40

1 Piece(s) 5 Day(s) or more 10Male (plug)46CrimpUL / CSA

₹ 2,638.60

1 Piece(s) 5 Day(s) or more 10Female (socket)46CrimpUL / CSA

₹ 1,000.87

1 Piece(s) 5 Day(s) or more 10Male (plug)6Fasten With ScrewsCE / UL / CSA-

₹ 986.73

1 Piece(s) 5 Day(s) or more 10Female (socket)6Fasten With ScrewsCE / UL / CSA-

₹ 1,205.96

1 Piece(s) 5 Day(s) or more 10Male (plug)10Fasten With ScrewsCE / UL / CSA-

₹ 1,275.40

1 Piece(s) 5 Day(s) or more 10Female (socket)10Fasten With ScrewsCE / UL / CSA-

₹ 1,504.93

1 Piece(s) 5 Day(s) or more 10Male (plug)16Fasten With ScrewsCE / UL / CSA-

₹ 1,591.60

1 Piece(s) 5 Day(s) or more 10Male (plug)16Fasten With ScrewsCE / UL / CSA-

₹ 1,603.25

1 Piece(s) 5 Day(s) or more 10Female (socket)16Fasten With ScrewsCE / UL / CSA-

₹ 1,698.35

1 Piece(s) 5 Day(s) or more 10Female (socket)16Fasten With ScrewsCE / UL / CSA-

₹ 2,083.78

1 Piece(s) 5 Day(s) or more 10Male (plug)24Fasten With ScrewsCE / UL / CSA-

₹ 2,201.31

1 Piece(s) 5 Day(s) or more 10Male (plug)24Fasten With ScrewsCE / UL / CSA-

₹ 2,199.33

1 Piece(s) 5 Day(s) or more 10Female (socket)24Fasten With ScrewsCE / UL / CSA-

₹ 2,337.67

1 Piece(s) 5 Day(s) or more 10Female (socket)24Fasten With ScrewsCE / UL / CSA-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I Heavy duty
Application Cable to cable Allowable Current(A) 16 Allowable Voltage(V) 500 / 600
Connection direction Straight Protection function (environmentally resistant) Available Type Other