(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Tool, Insulation Coating Crimp Terminal, For Sleeve (Manual Hand Type Tool)

Crimping Tool, Insulation Coating Crimp Terminal, For Sleeve (Manual Hand Type Tool)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,982₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool for crimp terminal (Scope: wire size 2 mm2) with insulation. Conforms to UL & CSA standards. (Made by Izumi Products)

Part Number
5G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28,982.35

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1
 

Basic Information

Applicable Type For insulated coated crimp terminals and sleeves Terminal shape Round-shaped / Y-shaped / rod-shaped / ring-shaped / connection terminal Terminal size(mm2) 3.5, 5.5
Product Category Crimping tool
X
whatsapp-qr whatsapp-icon