(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

PX7DS Series FCN Connector Terminal Block (Horizontal Insert/Terminal Pitch: 7.62mm)

PX7DS Series FCN Connector Terminal Block (Horizontal Insert/Terminal Pitch: 7.62mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,705₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 7.62 mm pitch type. Ideal for times when there are height restrictions.

[Features]
· Equipped with a common terminal block for each power supply and signal, and so no external relay terminal block required.
· A variety of models are available which support PLCs and NCs from a variety of companies.
· Self-up and screw-up types are available.

 
Part Number
PX7DS-40H6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 4,705.02

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connector FCN Connector Terminal Block Screw M3 Number of connector cores(Pole) 40
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7.62 Supported equipment PLC
Representative Standard UL / CSA Dimension vertical(mm) 43.2 Dimension width(mm) 158.4
Dimension depth(mm) 54.8 Supported crimp terminal Round Terminal Number of terminal block electrodes 40
Terminal block screw type Screw Hold Mechanism With Spring