• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PX7DS Series MIL Connector Terminal Block (Horizontal Insert・Terminal Pitch: 7.62mm)

PX7DS Series MIL Connector Terminal Block (Horizontal Insert・Terminal Pitch: 7.62mm)

Ideal for times when there are height restrictions.

[Features]
· Equipped with a common terminal block for each power supply and signal, and so no external relay terminal block required.
· A variety of models are available which support PLCs and NCs from a variety of companies.
· Self-up and screw-up types are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PX7DS-20H4
PX7DS-40H4
PX7DS-50H4
Part NumberVolume DiscountDays to ShipRoHSNumber of connector cores
(Pole)
Supported equipment Dimension width
(mm)
Number of terminal block electrodes
6 Day(s) or more 1020PLC82.220
6 Day(s) or more 1040PLC158.440
6 Day(s) or more 1050Servo Motor202.550

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment
Pitch Between Terminals(mm) 7.62 Representative Standard UL / CSA Dimension vertical(mm) 54.8
Dimension depth(mm) 57 Supported crimp terminal Round Terminal Terminal block screw type Screw Hold Mechanism With Spring

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)