• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

PX7DW Series Dsub Connector Terminal Block (terminal pitch: 7.62mm)

Part Number

Configured Part Number is shown.

PX7DW-37V3A

 
Part Number
PX7DW-37V3A
Part NumberVolume DiscountDays to ShipRoHS
6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connector D-sub connector Terminal Block Screw M3 Number of connector cores(Pole) 37
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7.62 Supported equipment PLC
Representative Standard UL / CSA Dimension vertical(mm) 64 Dimension width(mm) 101.21
Dimension depth(mm) 48 Supported crimp terminal Round Terminal Number of terminal block electrodes 37
Terminal block screw type Screw Hold Mechanism With Spring

Please check the type/dimensions/specifications of the part PX7DW-37V3A in the PX7DW Series Dsub Connector Terminal Block (terminal pitch: 7.62mm) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)