(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Slit Tube

Slit Tube
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,336₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For bundling application wires and protecting electrical wires, hoses—installed using a dedicated tool.

 
Part Number
ST-02EX
ST-02EX(PE)
ST-08PE
ST-08PEBK
ST-15
ST-15BK
ST-15PE
ST-15PEBK
ST-20
ST-20BK
ST-20PE
ST-20PEBK
ST-25
ST-25BK
ST-25PE
ST-25PEBK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material Length
(m)
Internal Diameter
(mm)
Material Color Other Properties

₹ 12,064.27

1 Piece(s) 9 Day(s) or more -TranslucentNylon1002Nylon 6Semi-TransparentFlame Retardant

₹ 12,064.27

1 Piece(s) 9 Day(s) or more -WhitePolyethylene1002PolyethyleneWhiteFlame Retardant

₹ 10,684.69

1 Piece(s) 13 Day(s) or more -TranslucentPolyethylene1008PolyethyleneSemi-Transparent-

₹ 12,064.27

1 Piece(s) 13 Day(s) or more -BlackPolyethylene1008PolyethyleneBlack-

₹ 12,064.27

1 Piece(s) 13 Day(s) or more -WhiteNylon5015Nylon 6White-

₹ 12,754.05

1 Piece(s) 13 Day(s) or more -BlackNylon5015Nylon 6Black-

₹ 7,336.22

1 Piece(s) 5 Day(s) or more 10TranslucentPolyethylene5015PolyethyleneSemi-Transparent-

₹ 8,026.00

1 Piece(s) 5 Day(s) or more 10BlackPolyethylene5015PolyethyleneBlack-

₹ 12,546.45

1 Piece(s) 5 Day(s) or more -WhiteNylon3020Nylon 6White-

₹ 13,167.93

1 Piece(s) 13 Day(s) or more -BlackNylon3020Nylon 6Black-

₹ 9,267.62

1 Piece(s) 5 Day(s) or more 10TranslucentPolyethylene3020PolyethyleneSemi-Transparent-

₹ 9,719.00

1 Piece(s) 13 Day(s) or more -BlackPolyethylene3020PolyethyleneBlack-

₹ 10,546.75

1 Piece(s) 5 Day(s) or more -WhiteNylon2025Nylon 6White-

₹ 11,236.53

1 Piece(s) 13 Day(s) or more -BlackNylon2025Nylon 6Black-

₹ 10,270.82

1 Piece(s) 13 Day(s) or more -TranslucentPolyethylene2025PolyethyleneSemi-Transparent-

₹ 10,684.69

1 Piece(s) 13 Day(s) or more -BlackPolyethylene2025PolyethyleneBlack-

Loading...

  1. 1

Basic Information

Product Type Other
X
whatsapp-qr whatsapp-icon