(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
SATA Conversion Adapter For IDE (For Host)

SATA Conversion Adapter For IDE (For Host)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,632₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Converts IDE drive into SATA drive. Interference resistant and compact IDE-SATA conversion adapter.

[Features]
· Converts a 40pin IDE drive into SATA.
· Does not require a driver.
· Mini size adapter that is hard to make interference in the PC

 
Part Number
TK-AD40SATAD2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,632.31

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Supports Serial ATA

Please check the type/dimensions/specifications of the part TK-AD40SATAD2 in the SATA Conversion Adapter For IDE (For Host) series.

X
whatsapp-qr whatsapp-icon