(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Necessary products for UTP cable processing. Crimping tool with ratchet.
[Features]
・A single/strand wire crimping tool with ratchet.
・The crimping part uses a zinc-aluminum allow.
Part Number |
---|
HT-500R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 10,597.64 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Supported connectors | ADT-RJ45-□SN / ADT-RJ45-□LN / ADT-RJ45-□ / ADT-RJ45-10FN / ADT-STP-Y10 / ADT-6RJ-□ / ADT-6RJTS Series / ADT-6ERJ Series (Use as set with LAN-TL11.) | Application | General purpose (simple peeling tool sets) | Supported Cables | KB-T6E-CB/KB-T6L-CB/KB-T5-CB/KB-C5L-CB series /KB-STP-CB100/KB-AD5-CB/KB-TY5-CB/LA-FL5-CB |
---|---|---|---|---|---|
Features | Crimping tool (with ratchet) simple peeling tool set |
Please check the type/dimensions/specifications of the part HT-500R in the Riveter (with Ratchet) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy