(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MVVS Shielded Cord For Microphones, 100 V or Less

MVVS Shielded Cord For Microphones, 100 V or Less
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent flexibility and processability. Easy to identify core wire.
· Braided shield greatly suppresses effects of radiation noise and external noise.
[Applications]
· Ideal for wiring in communication equipment with low energy power circuits and weak current electrical circuits (60 V or lower).

Part Number
MVVS-1X0.3SQ-1
MVVS-1X0.3SQ-2
MVVS-1X0.3SQ-3
MVVS-1X0.3SQ-4
MVVS-1X0.3SQ-5
MVVS-1X0.3SQ-6
MVVS-1X0.3SQ-7
MVVS-1X0.3SQ-8
MVVS-1X0.3SQ-9
MVVS-1X0.3SQ-10
MVVS-1X0.3SQ-11
MVVS-1X0.3SQ-12
MVVS-1X0.3SQ-13
MVVS-1X0.3SQ-14
MVVS-1X0.3SQ-15
MVVS-1X0.3SQ-16
MVVS-1X0.3SQ-17
MVVS-1X0.3SQ-18
MVVS-1X0.3SQ-19
MVVS-1X0.3SQ-20
MVVS-1X0.3SQ-21
MVVS-1X0.3SQ-22
MVVS-1X0.3SQ-23
MVVS-1X0.3SQ-24
MVVS-1X0.3SQ-25
MVVS-1X0.3SQ-26
MVVS-1X0.3SQ-27
MVVS-1X0.3SQ-28
MVVS-1X0.3SQ-29
MVVS-1X0.3SQ-30
MVVS-1X0.3SQ-31
MVVS-1X0.3SQ-32
MVVS-1X0.3SQ-33
MVVS-1X0.3SQ-34
MVVS-1X0.3SQ-35
MVVS-1X0.3SQ-36
MVVS-1X0.3SQ-37
MVVS-1X0.3SQ-38
MVVS-1X0.3SQ-39
MVVS-1X0.3SQ-40
MVVS-1X0.3SQ-41
MVVS-1X0.3SQ-42
MVVS-1X0.3SQ-43
MVVS-1X0.3SQ-44
MVVS-1X0.3SQ-45
MVVS-1X0.3SQ-46
MVVS-1X0.3SQ-47
MVVS-1X0.3SQ-48
MVVS-1X0.3SQ-49
MVVS-1X0.3SQ-50
MVVS-1X0.3SQ-51
MVVS-1X0.3SQ-52
MVVS-1X0.3SQ-53
MVVS-1X0.3SQ-54
MVVS-1X0.3SQ-55
MVVS-1X0.3SQ-56
MVVS-1X0.3SQ-57
MVVS-1X0.3SQ-58
MVVS-1X0.3SQ-59
MVVS-1X0.3SQ-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Sheath standard thickness
(mm)

₹ 252.00

1 Piece(s) 5 Day(s) or more -10.312.912/0.180.70.40.6

₹ 504.00

1 Piece(s) 5 Day(s) or more -20.312.912/0.180.70.40.6

₹ 716.93

1 Piece(s) 5 Day(s) or more -30.312.912/0.180.70.40.6

₹ 765.24

1 Piece(s) 5 Day(s) or more -40.312.912/0.180.70.40.6

₹ 813.60

1 Piece(s) 5 Day(s) or more -50.312.912/0.180.70.40.6

₹ 863.27

1 Piece(s) 5 Day(s) or more -60.312.912/0.180.70.40.6

₹ 911.60

1 Piece(s) 5 Day(s) or more -70.312.912/0.180.70.40.6

₹ 959.95

1 Piece(s) 5 Day(s) or more -80.312.912/0.180.70.40.6

₹ 1,008.25

1 Piece(s) 5 Day(s) or more -90.312.912/0.180.70.40.6

₹ 1,057.95

1 Piece(s) 5 Day(s) or more -100.312.912/0.180.70.40.6

₹ 1,104.95

1 Piece(s) 5 Day(s) or more -110.312.912/0.180.70.40.6

₹ 1,153.25

1 Piece(s) 5 Day(s) or more -120.312.912/0.180.70.40.6

₹ 1,201.62

1 Piece(s) 5 Day(s) or more -130.312.912/0.180.70.40.6

₹ 1,251.29

1 Piece(s) 5 Day(s) or more -140.312.912/0.180.70.40.6

₹ 1,299.62

1 Piece(s) 5 Day(s) or more -150.312.912/0.180.70.40.6

₹ 1,347.96

1 Piece(s) 5 Day(s) or more -160.312.912/0.180.70.40.6

₹ 1,396.27

1 Piece(s) 5 Day(s) or more -170.312.912/0.180.70.40.6

₹ 1,445.96

1 Piece(s) 5 Day(s) or more -180.312.912/0.180.70.40.6

₹ 1,494.27

1 Piece(s) 5 Day(s) or more -190.312.912/0.180.70.40.6

₹ 1,542.62

1 Piece(s) 5 Day(s) or more -200.312.912/0.180.70.40.6

₹ 1,589.64

1 Piece(s) 5 Day(s) or more -210.312.912/0.180.70.40.6

₹ 1,639.29

1 Piece(s) 5 Day(s) or more -220.312.912/0.180.70.40.6

₹ 1,687.64

1 Piece(s) 5 Day(s) or more -230.312.912/0.180.70.40.6

₹ 1,735.98

1 Piece(s) 5 Day(s) or more -240.312.912/0.180.70.40.6

₹ 1,784.29

1 Piece(s) 5 Day(s) or more -250.312.912/0.180.70.40.6

₹ 1,833.98

1 Piece(s) 5 Day(s) or more -260.312.912/0.180.70.40.6

₹ 1,882.29

1 Piece(s) 5 Day(s) or more -270.312.912/0.180.70.40.6

₹ 1,930.64

1 Piece(s) 5 Day(s) or more -280.312.912/0.180.70.40.6

₹ 1,978.98

1 Piece(s) 5 Day(s) or more -290.312.912/0.180.70.40.6

₹ 2,028.65

1 Piece(s) 5 Day(s) or more -300.312.912/0.180.70.40.6

₹ 2,077.00

1 Piece(s) 5 Day(s) or more -310.312.912/0.180.70.40.6

₹ 2,123.98

1 Piece(s) 5 Day(s) or more -320.312.912/0.180.70.40.6

₹ 2,173.65

1 Piece(s) 5 Day(s) or more -330.312.912/0.180.70.40.6

₹ 2,222.00

1 Piece(s) 5 Day(s) or more -340.312.912/0.180.70.40.6

₹ 2,270.31

1 Piece(s) 5 Day(s) or more -350.312.912/0.180.70.40.6

₹ 2,318.65

1 Piece(s) 5 Day(s) or more -360.312.912/0.180.70.40.6

₹ 2,368.31

1 Piece(s) 5 Day(s) or more -370.312.912/0.180.70.40.6

₹ 2,416.67

1 Piece(s) 5 Day(s) or more -380.312.912/0.180.70.40.6

₹ 2,465.02

1 Piece(s) 5 Day(s) or more -390.312.912/0.180.70.40.6

₹ 2,513.33

1 Piece(s) 5 Day(s) or more -400.312.912/0.180.70.40.6

₹ 2,563.02

1 Piece(s) 5 Day(s) or more -410.312.912/0.180.70.40.6

₹ 2,611.33

1 Piece(s) 5 Day(s) or more -420.312.912/0.180.70.40.6

₹ 2,658.33

1 Piece(s) 5 Day(s) or more -430.312.912/0.180.70.40.6

₹ 2,706.67

1 Piece(s) 5 Day(s) or more -440.312.912/0.180.70.40.6

₹ 2,756.33

1 Piece(s) 5 Day(s) or more -450.312.912/0.180.70.40.6

₹ 2,804.69

1 Piece(s) 5 Day(s) or more -460.312.912/0.180.70.40.6

₹ 2,853.04

1 Piece(s) 5 Day(s) or more -470.312.912/0.180.70.40.6

₹ 2,901.35

1 Piece(s) 5 Day(s) or more -480.312.912/0.180.70.40.6

₹ 2,951.04

1 Piece(s) 5 Day(s) or more -490.312.912/0.180.70.40.6

₹ 2,999.35

1 Piece(s) 5 Day(s) or more -500.312.912/0.180.70.40.6

₹ 3,047.69

1 Piece(s) 5 Day(s) or more -510.312.912/0.180.70.40.6

₹ 3,096.04

1 Piece(s) 5 Day(s) or more -520.312.912/0.180.70.40.6

₹ 3,145.69

1 Piece(s) 5 Day(s) or more -530.312.912/0.180.70.40.6

₹ 3,192.69

1 Piece(s) 5 Day(s) or more -540.312.912/0.180.70.40.6

₹ 3,241.04

1 Piece(s) 5 Day(s) or more -550.312.912/0.180.70.40.6

₹ 3,289.36

1 Piece(s) 5 Day(s) or more -560.312.912/0.180.70.40.6

₹ 3,339.05

1 Piece(s) 5 Day(s) or more -570.312.912/0.180.70.40.6

₹ 3,387.36

1 Piece(s) 5 Day(s) or more -580.312.912/0.180.70.40.6

₹ 3,435.71

1 Piece(s) 5 Day(s) or more -590.312.912/0.180.70.40.6

₹ 3,484.04

1 Piece(s) 5 Day(s) or more -600.312.912/0.180.70.40.6

Loading...

Basic Information

Rated Voltage Low current circuits (60V) Shield Available Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)
X
whatsapp-qr whatsapp-icon