(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
With its excellent flexibility, it is often used for power cords in vacuum cleaners with reeling mechanism
[Features]
· Has excellent flexibility and workability, and allows for easy identification of wire cores.
• The use of shrink wrapping (2 × 0.75 mm2 to 4 × 2 mm2) enables easier unpacking.
• The volume of waste packing material is also reduced. The use of polyethylene film means no harmful substances will be produced during incineration.
Part Number |
---|
VCTF-3-1.25SQ-54 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | Rated Voltage | Overall Length (m) | Finished outer diameter (mm) | Representative Standard | Number of strands/diameter of strands (Number of units/mm) | Conductor outer diameter (mm) | Insulation body standard thickness (mm) | Insulation body outer diameter (mm) | Sheath standard thickness (mm) | Note | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,680.00 | 1 Piece(s) | 5 Day(s) or more | - | 1.25 | 3 | 300V | 54 | 7.8 | PSE | 50/0.18 | 1.5 | 0.6 | 2.7 | 1 | - | JIS |
Loading...
Shield | NA | Sheath (outer coating) color | Gray | Grounding Wire | NA |
---|---|---|---|---|---|
Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | PVC (Polyvinyl Chloride) |
Please check the type/dimensions/specifications of the part VCTF-3-1.25SQ-54 in the Vinyl Cabtire Cord, VCTF series.
Part Number |
---|
VCTF-10-0.3SQ-11 |
VCTF-10-0.3SQ-12 |
VCTF-10-0.3SQ-13 |
VCTF-3-1.25SQ-55 |
VCTF-3-1.25SQ-56 |
VCTF-3-1.25SQ-57 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | Rated Voltage | Overall Length (m) | Finished outer diameter (mm) | Representative Standard | Number of strands/diameter of strands (Number of units/mm) | Conductor outer diameter (mm) | Insulation body standard thickness (mm) | Insulation body outer diameter (mm) | Sheath standard thickness (mm) | Note | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,010.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.3 | 10 | - | 11 | 8 | - | 12/0.18 | 0.7 | 0.4 | 1.5 | 1 | Rated voltage: Please use on circuits with less than 100V | - | ||
₹ 3,199.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.3 | 10 | - | 12 | 8 | - | 12/0.18 | 0.7 | 0.4 | 1.5 | 1 | Rated voltage: Please use on circuits with less than 100V | - | ||
₹ 3,389.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.3 | 10 | - | 13 | 8 | - | 12/0.18 | 0.7 | 0.4 | 1.5 | 1 | Rated voltage: Please use on circuits with less than 100V | - | ||
₹ 11,878.00 | 1 Piece(s) | 5 Day(s) or more | - | 1.25 | 3 | 300V | 55 | 7.8 | PSE | 50/0.18 | 1.5 | 0.6 | 2.7 | 1 | - | JIS | ||
₹ 12,078.00 | 1 Piece(s) | 5 Day(s) or more | - | 1.25 | 3 | 300V | 56 | 7.8 | PSE | 50/0.18 | 1.5 | 0.6 | 2.7 | 1 | - | JIS | ||
₹ 12,277.00 | 1 Piece(s) | 5 Day(s) or more | - | 1.25 | 3 | 300V | 57 | 7.8 | PSE | 50/0.18 | 1.5 | 0.6 | 2.7 | 1 | - | JIS |