(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vinyl Cabtire Cord, VCTF (Part Number)

Vinyl Cabtire Cord, VCTF

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      70₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With its excellent flexibility, it is often used for power cords in vacuum cleaners with reeling mechanism

[Features]
· Has excellent flexibility and workability, and allows for easy identification of wire cores.
• The use of shrink wrapping (2 × 0.75 mm2 to 4 × 2 mm2) enables easier unpacking.
• The volume of waste packing material is also reduced. The use of polyethylene film means no harmful substances will be produced during incineration.

Part Number
VCTF-2-0.5SQ-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Rated Voltage Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)
Note Other standards

₹ 6,087.00

1 Piece(s) 5 Day(s) or more -0.52-605.8-20/0.180.90.51.91Rated voltage: Please use on circuits with less than 100V-

Loading...

  1. 1

Basic Information

Shield NA Sheath (outer coating) color Gray Grounding Wire NA
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)

Please check the type/dimensions/specifications of the part VCTF-2-0.5SQ-60 in the Vinyl Cabtire Cord, VCTF series.

Product variants

Part Number
VCTF-10-0.3SQ-11
VCTF-10-0.3SQ-12
VCTF-10-0.3SQ-13
VCTF-2-0.5SQ-61
VCTF-2-0.5SQ-62
VCTF-2-0.5SQ-63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Rated Voltage Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)
Note Other standards

₹ 3,010.00

1 Piece(s) 5 Day(s) or more -0.310-118-12/0.180.70.41.51Rated voltage: Please use on circuits with less than 100V-

₹ 3,199.00

1 Piece(s) 5 Day(s) or more -0.310-128-12/0.180.70.41.51Rated voltage: Please use on circuits with less than 100V-

₹ 3,389.00

1 Piece(s) 5 Day(s) or more -0.310-138-12/0.180.70.41.51Rated voltage: Please use on circuits with less than 100V-

₹ 6,173.00

1 Piece(s) 5 Day(s) or more -0.52-615.8-20/0.180.90.51.91Rated voltage: Please use on circuits with less than 100V-

₹ 6,258.00

1 Piece(s) 5 Day(s) or more -0.52-625.8-20/0.180.90.51.91Rated voltage: Please use on circuits with less than 100V-

₹ 6,343.00

1 Piece(s) 5 Day(s) or more -0.52-635.8-20/0.180.90.51.91Rated voltage: Please use on circuits with less than 100V-