(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
With its excellent flexibility, it is often used for power cords in vacuum cleaners with reeling mechanism
[Features]
· Has excellent flexibility and workability, and allows for easy identification of wire cores.
• The use of shrink wrapping (2 × 0.75 mm2 to 4 × 2 mm2) enables easier unpacking.
• The volume of waste packing material is also reduced. The use of polyethylene film means no harmful substances will be produced during incineration.
Part Number |
---|
VCTF-3-0.75SQ-86 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | Rated Voltage | Overall Length (m) | Finished outer diameter (mm) | Representative Standard | Number of strands/diameter of strands (Number of units/mm) | Conductor outer diameter (mm) | Insulation body standard thickness (mm) | Insulation body outer diameter (mm) | Sheath standard thickness (mm) | Note | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,304.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.75 | 3 | 300V | 86 | 7 | PSE | 30/0.18 | 1.1 | 0.6 | 2.3 | 1 | - | JIS |
Loading...
Shield | NA | Sheath (outer coating) color | Gray | Grounding Wire | NA |
---|---|---|---|---|---|
Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | PVC (Polyvinyl Chloride) |
Please check the type/dimensions/specifications of the part VCTF-3-0.75SQ-86 in the Vinyl Cabtire Cord, VCTF series.
Part Number |
---|
VCTF-10-0.3SQ-11 |
VCTF-10-0.3SQ-12 |
VCTF-10-0.3SQ-13 |
VCTF-3-0.75SQ-87 |
VCTF-3-0.75SQ-88 |
VCTF-3-0.75SQ-89 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | Rated Voltage | Overall Length (m) | Finished outer diameter (mm) | Representative Standard | Number of strands/diameter of strands (Number of units/mm) | Conductor outer diameter (mm) | Insulation body standard thickness (mm) | Insulation body outer diameter (mm) | Sheath standard thickness (mm) | Note | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,010.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.3 | 10 | - | 11 | 8 | - | 12/0.18 | 0.7 | 0.4 | 1.5 | 1 | Rated voltage: Please use on circuits with less than 100V | - | ||
₹ 3,199.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.3 | 10 | - | 12 | 8 | - | 12/0.18 | 0.7 | 0.4 | 1.5 | 1 | Rated voltage: Please use on circuits with less than 100V | - | ||
₹ 3,389.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.3 | 10 | - | 13 | 8 | - | 12/0.18 | 0.7 | 0.4 | 1.5 | 1 | Rated voltage: Please use on circuits with less than 100V | - | ||
₹ 13,450.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.75 | 3 | 300V | 87 | 7 | PSE | 30/0.18 | 1.1 | 0.6 | 2.3 | 1 | - | JIS | ||
₹ 13,593.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.75 | 3 | 300V | 88 | 7 | PSE | 30/0.18 | 1.1 | 0.6 | 2.3 | 1 | - | JIS | ||
₹ 13,738.00 | 1 Piece(s) | 5 Day(s) or more | - | 0.75 | 3 | 300V | 89 | 7 | PSE | 30/0.18 | 1.1 | 0.6 | 2.3 | 1 | - | JIS |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy