(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cabtire Cable - VCT (Part Number)

Cabtire Cable - VCT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      162₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For use in moving electrical equipment and control circuits. Cores are color-coded for identification.

[Features]
· Flexible and easily identifiable cores provide excellent workability.
· A wide range of core counts is available to cover a wide range of applications.

Part Number
VCT-2-5.5SQ-97
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)

₹ 56,107.00

1 Piece(s) 7 Day(s) or more 105.529714.2PSE70/0.323.115.12

Loading...

  1. 1

Basic Information

Rated Voltage 600V Shield NA Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)

Please check the type/dimensions/specifications of the part VCT-2-5.5SQ-97 in the Cabtire Cable - VCT series.

Product variants

Part Number
VCT-10-0.75SQ-11
VCT-10-0.75SQ-12
VCT-10-0.75SQ-13
VCT-2-5.5SQ-98
VCT-2-5.5SQ-99
VCT-2-8SQ-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)

₹ 7,103.20

1 Piece(s) 7 Day(s) or more 100.75101114.9-30/0.181.10.82.72

₹ 7,748.80

1 Piece(s) 7 Day(s) or more 100.75101214.9-30/0.181.10.82.72

₹ 8,394.40

1 Piece(s) 7 Day(s) or more 100.75101314.9-30/0.181.10.82.72

₹ 56,686.00

1 Piece(s) 7 Day(s) or more 105.529814.2PSE70/0.323.115.12

₹ 57,267.00

1 Piece(s) 7 Day(s) or more 105.529914.2PSE70/0.323.115.12

₹ 8,080.00

1 Piece(s) 6 Day(s) or more 10821016.4PSE50/0.453.71.26.12.1