(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Foot Switch Low-Voltage Slight-Current Type (Part Number)

Foot Switch Low-Voltage Slight-Current Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A foot switch designed to handle low voltages and very low currents, from DC5V1mA to DC24V50mA.
· Use it to safely provide input signals to sequencers and other electronic circuits.
· The SFP-1 is an ultra-thin foot switch.
· Two low-voltage/ultra low-current mechanical key switches in parallel provide low voltage and current use, boosting switching reliability and safety.

 
Part Number
SFUS-1B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable protection cover Micro rating

₹ 2,675.53

1 Piece(s) 13 Day(s) or more ABS Resin / EVA Resin360° typeAC250V/3A1c11.7V shape micro switch (metal clad contact)IP50ABS resin/ethylene-vinyl acetateBlackSCL-S/SCH-S5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

Loading...

  1. 1

Basic Information

Motion Momentary Waterproof Function Yes Contact operation Momentary

Please check the type/dimensions/specifications of the part SFUS-1B in the Foot Switch Low-Voltage Slight-Current Type series.

Product variants

Part Number
SFOS-1M
SFOS-1R
SFP-1BL
SFUS-1R
SFVS-1
SFVS-1-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable protection cover Micro rating

₹ 2,527.31

1 Piece(s) 13 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinWhite-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

₹ 2,527.31

1 Piece(s) 13 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinRed-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

₹ 2,827.27

1 Piece(s) 5 Day(s) or more PC ResinBasic TypeDC24V/50mA1a9.8Mechanical key switchIP20Polycarbonate resinBlue/creamSCL-S/SCH-S-

₹ 2,675.53

1 Piece(s) 13 Day(s) or more ABS Resin / EVA Resin360° typeAC250V/3A1c11.7V shape micro switch (metal clad contact)IP50ABS resin/ethylene-vinyl acetateRedSCL-S/SCH-S5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

₹ 3,261.49

1 Piece(s) 5 Day(s) or more Aluminum Alloy Die-CastBack-pedal type3 A/< 100 VAC1c29.4V shape micro switch (metal clad contact)IP30Aluminum Alloy Die CastSilver NewtonSCL-S/SCH-S5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

₹ 8,945.93

1 Piece(s) 13 Day(s) or more Aluminum Alloy Die-CastDouble type3 A/< 100 VAC1cx229.4V shape micro switch (metal clad contact)IP30Aluminum Alloy Die CastSilver NewtonSCL-S/SCH-S5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC