(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Foot Switch Low-Voltage Slight-Current Type (Part Number)

Foot Switch Low-Voltage Slight-Current Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A foot switch designed to handle low voltages and very low currents, from DC5V1mA to DC24V50mA.
· Use it to safely provide input signals to sequencers and other electronic circuits.
· The SFP-1 is an ultra-thin foot switch.
· Two low-voltage/ultra low-current mechanical key switches in parallel provide low voltage and current use, boosting switching reliability and safety.

 
Part Number
SFOS-1B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable protection cover Micro rating

₹ 2,538.02

1 Piece(s) 5 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinBlack-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

Loading...

  1. 1

Basic Information

Motion Momentary Waterproof Function Yes Contact operation Momentary

Please check the type/dimensions/specifications of the part SFOS-1B in the Foot Switch Low-Voltage Slight-Current Type series.

Product variants

Part Number
SFKS-1
SFOS-1G
SFOS-1M
SFOS-1R
SFP-1BL
SFP-1BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable protection cover Micro rating

₹ 3,030.29

1 Piece(s) 5 Day(s) or more PC ResinBasic TypeAC250V/3A1c9.8V shape micro switch (metal clad contact)IP30Polycarbonate resinGray/milk whiteSCL-S/SCH-S5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

₹ 2,527.31

1 Piece(s) 13 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinGreen-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

₹ 2,527.31

1 Piece(s) 13 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinWhite-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

₹ 2,527.31

1 Piece(s) 13 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinRed-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

₹ 2,827.27

1 Piece(s) 5 Day(s) or more PC ResinBasic TypeDC24V/50mA1a9.8Mechanical key switchIP20Polycarbonate resinBlue/creamSCL-S/SCH-S-

₹ 2,816.56

1 Piece(s) 5 Day(s) or more PC ResinBasic TypeDC24V/50mA1a9.8Mechanical key switchIP20Polycarbonate resinBrown/creamSCL-S/SCH-S-