(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Thin Multi-Functional Type, P Series (Part Number)

Thin Multi-Functional Type, P Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,131₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A thin, long-lasting, multi-functional soft-touch lineup that works over 360 degrees with hands, feet, knees and more. Features a new type of control.

[Features]
· Works over 360 degrees from any position.
· Perfect for controlling with hands, elbows, feet, knees, etc.
· Uses ABS plastic for resistance to impacts and insulation.
· Priced to help you save money.
· 3 standard colors.

 
Part Number
OFL-TS-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Motion Waterproof Function Operating properties Rated Built-in switch Contact Configuration Protection Grade Protective Cover Features Color

₹ 6,694.69

1 Piece(s) 11 Day(s) or more 10ABS ResinMomentaryYesMomentary (dual type)3A-250VACS Shape1c (both sides)IP30NADouble type-

Loading...

  1. 1

Basic Information

Attached cord length(m) 1.5 Operating method(N) 9 Material Made from ABS Resin