(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin Multi-Functional Type, P Series

Thin Multi-Functional Type, P Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,142₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A thin, long-lasting, multi-functional soft-touch lineup that works over 360 degrees with hands, feet, knees and more. Features a new type of control.

[Features]
· Works over 360 degrees from any position.
· Perfect for controlling with hands, elbows, feet, knees, etc.
· Uses ABS plastic for resistance to impacts and insulation.
· Priced to help you save money.
· 3 standard colors.

Part Number
OFL-S-P2 R
OFL-S-P2C R
OFL-S-P R
OFL-S-P W
OFL-SG5-P2 B
OFL-SG5-P2C B
OFL-SG5-P B
OFL-SG5-P R
OFL-SG5-PM B
OFL-SG-P2 R
OFL-SG-P2 W
OFL-SG-P3 B
OFL-SG-P B
OFL-SG-P W
OFL-TS-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Motion Waterproof Function Operating properties Rated Built-in switch Contact Configuration Protection Grade Protective Cover Features Color

₹ 2,142.09

1 Piece(s) 5 Day(s) or more 10ABS ResinMomentaryYesMomentary3A-250VACS Shape1aIP30NA-Red

₹ 5,028.49

1 Piece(s) 5 Day(s) or more 10---Momentary3A-250VACS Shape1aIP30C Type-Red

₹ 2,142.09

1 Piece(s) 5 Day(s) or more -ABS ResinMomentaryYesMomentary3A-250VACS Shape1aIP30NAIncludes stainless steel plateRed

₹ 2,142.09

1 Piece(s) 5 Day(s) or more -ABS ResinMomentaryYesMomentary3A-250VACS Shape1aIP30NAIncludes stainless steel plateWhite

₹ 3,373.00

1 Piece(s) 13 Day(s) or more 10ABS ResinMomentaryYesMomentary0.1A-30VDCS shape (metal-clad contact)1aIP50NALow-cost typeBlack

₹ 6,270.11

1 Piece(s) 5 Day(s) or more 10---Momentary0.1A-30VDCS shape (metal-clad contact)1aIP50C TypeLow-cost typeBlack

₹ 3,580.60

1 Piece(s) 13 Day(s) or more 10ABS ResinMomentaryYesMomentary0.1A-30VDCS shape (metal-clad contact)1aIP50NAThin multifunctional typeBlack

₹ 3,580.60

1 Piece(s) 13 Day(s) or more 10ABS ResinMomentaryYesMomentary0.1A-30VDCS shape (metal-clad contact)1aIP50NAThin multifunctional typeRed

₹ 4,200.75

1 Piece(s) 14 Day(s) or more 10ABS ResinMomentaryYesMomentary0.1A-30VDCS shape (metal-clad contact)1aIP50NAIncludes magnetic baseBlack

₹ 2,338.98

1 Piece(s) 5 Day(s) or more 10ABS ResinMomentaryYesMomentary0.1A-30VDCS shape (metal-clad contact)1aIP30NA-Red

₹ 2,338.98

1 Piece(s) 5 Day(s) or more 10ABS ResinMomentaryYesMomentary0.1A-30VDCS shape (metal-clad contact)1aIP30NA-White

₹ 2,338.98

1 Piece(s) 5 Day(s) or more 10---Momentary0.1A-30VDCS shape (metal-clad contact)1aIP30NABottom extending cord typeBlack

₹ 2,667.13

1 Piece(s) 13 Day(s) or more 10ABS ResinMomentaryYesMomentary0.1A-30VDCS shape (metal-clad contact)1aIP30NAIncludes stainless steel plateBlack

₹ 2,656.42

1 Piece(s) 13 Day(s) or more 10ABS ResinMomentaryYesMomentary0.1A-30VDCS shape (metal-clad contact)1aIP30NAIncludes stainless steel plateWhite

₹ 6,694.69

1 Piece(s) 13 Day(s) or more 10ABS ResinMomentaryYesMomentary (dual type)3A-250VACS Shape1c (both sides)IP30NADouble type-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Motion Waterproof Function Operating properties Rated Built-in switch Contact Configuration Protection Grade Protective Cover Features Color

Loading...

  1. 1

Basic Information

Attached cord length(m) 1.5 Operating method(N) 9 Material Made from ABS Resin
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list