(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Functional Type, SP Series

Multi-Functional Type, SP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,690₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The SP series is composed of compact, multi-functional push button switches that provide ergonomic safety, reliability and economy for a diverse range of electrification needs.

[Features]
· Works over 360 degrees from any position.
· Multi-functional and perfect for controlling with hands, elbows, feet, knees, etc.
· Sturdy, economical, and can take constant loads up to 1350N for 1 minute.
· 5 standard colors.
· OFL-□-SP color type: These have seen use as buzzers on TV quiz-show programs.
· OFL-T□-SP: Suited for electromagnetic switch and dual-circuit operation.
· OFL-□-SPM color type: Set their operational position anywhere you like. Simply click in place on any flat steel surface. No mounting work needed.
· OFL-□-SPO color type: Anti-dust, anti-drip and suited for harsh environments. Available in 5 standard colors.

 
Part Number
OFL-TV-SP
OFL-V-SP B
OFL-V-SP G
OFL-V-SP Y
OFL-V-SPM G
OFL-V-SPM R
OFL-V-SPO B
OFL-V-SPO R
OFL-VG5-SPO B
OFL-VG5-SPO BL
OFL-VG5-SPO R
OFL-VG-SP BL
OFL-VG-SP G
OFL-VG-SPM B
OFL-VG-SPM BL
OFL-VG-SPM R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating properties Rated Built-in switch Contact Configuration Operating method
(N)
Protection Grade Features Color

₹ 9,484.65

1 Piece(s) 13 Day(s) or more 10Momentary (dual type)6A-250VACV Type1c (both sides)10IP30Double type-

₹ 2,969.84

1 Piece(s) 5 Day(s) or more -Momentary6A-250VACV Type1a10IP30-Black

₹ 2,701.96

1 Piece(s) 5 Day(s) or more -Momentary6A-250VACV Type1a10IP30-Green

₹ 2,689.91

1 Piece(s) 5 Day(s) or more -Momentary6A-250VACV Type1a10IP30-Yellow

₹ 3,690.44

1 Piece(s) 6 Day(s) or more 10Momentary6A-250VACV Type1c10IP30Includes magnetic baseGreen

₹ 3,701.15

1 Piece(s) 14 Day(s) or more 10Momentary6A-250VACV Type1c10IP30Includes magnetic baseRed

₹ 4,528.89

1 Piece(s) 5 Day(s) or more 10Momentary6A-250VACV Type1c22IP44Strongly drip-proof typeBlack

₹ 4,518.18

1 Piece(s) 13 Day(s) or more 10Momentary6A-250VACV Type1c22IP44Strongly drip-proof typeRed

₹ 5,649.96

1 Piece(s) 5 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1c22IP67Strongly drip-proof typeBlack

₹ 5,649.96

1 Piece(s) 17 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1c22IP67Strongly drip-proof typeBlue

₹ 5,649.96

1 Piece(s) 13 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1c22IP67Strongly drip-proof typeRed

₹ 3,070.29

1 Piece(s) 5 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1a10IP30-Blue

₹ 3,070.29

1 Piece(s) 12 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1a10IP30-Green

₹ 3,786.87

1 Piece(s) 14 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1c10IP30Includes magnetic baseBlack

₹ 3,786.87

1 Piece(s) 13 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1c10IP30Includes magnetic baseBlue

₹ 3,786.87

1 Piece(s) 6 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1c10IP30Includes magnetic baseRed

Loading...

  1. 1

Basic Information

Material EVA Resin Motion Momentary Waterproof Function Yes
Attached cord length(m) 1.5 Protective Cover NA Material Ethylene-vinyl acetate copolymer
X
whatsapp-qr whatsapp-icon