(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial Anti-Rain Type, SM2 Series

Industrial Anti-Rain Type, SM2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,340₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An industrial anti-rain foot switch boasting superior reliability and durability.

[Features]
· OFL-□-SM2 type.
· The SM2 standard-model series of foot switches, without protective pedal covers.
· Petal can work with your toes and heels as well.
· The reinforced IP54+ protective-construction type features a built-in sealed switch (on the front or bottom).
· OFL-□-SM2C type.
· The SM2 standard-model series of foot switches, with protective pedal covers installed.
· The SM2C type is one of Ojiden's biggest hits, providing best-in-class performance within Japan.
· OFL-□-SM2K type.
· A shield cover further improves the prevention of operational errors.
· Provides Japan-leading performance for manufacturing machinery, industrial machines, etc.
· OFL-□-SM2KS type.
· The SM2K foot switch features a safety lid (S) for a safer design.
· Specifications conform to safety standards.

Part Number
OFL-1-SM2
OFL-1-SM2C
OFL-1-SM2K
OFL-2-SM2
OFL-2-SM2C
OFL-2M-SM2C
OFL-2M-SM2KS
OFL-2Y-SM2C
OFL-2Y-SM2K
OFL-3-SM2C
OFL-3-SM2K
OFL-55-SM2
OFL-G-SM2C
OFL-M-SM2C
OFL-R-SM2
OFL-R-SM2C
OFL-TW-SM2
OFL-TW-SM2C
OFL-TW-SM2K
OFL-VG5-SM2
OFL-VG5-SM2C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Built-in switch Contact Configuration Attached cord length
(m)
Operating method
(N)
Protection Grade Protective Cover

₹ 6,339.75

1 Piece(s) 5 Day(s) or more -6A-250VACZ shape1c1.531IP54NA

₹ 7,171.51

1 Piece(s) 5 Day(s) or more -6A-250VACZ shape1c1.531IP54With Protection Cover

₹ 11,367.84

1 Piece(s) 5 Day(s) or more -6A-250VACZ shape1c1.531IP54Includes shield cover

₹ 9,994.96

1 Piece(s) 13 Day(s) or more 106A-250VACZ shape2c1.531IP54NA

₹ 10,616.44

1 Piece(s) 13 Day(s) or more 106A-250VACZ shape2c1.531IP54With Protection Cover

₹ 13,623.38

1 Piece(s) 13 Day(s) or more 106A-250VACT Type2a/2bSeparate25IP54With Protection Cover

₹ 21,169.53

1 Piece(s) 17 Day(s) or more 106A-250VACT Type2a/2bSeparate25IP54Includes shield safety lid

₹ 12,589.36

1 Piece(s) 13 Day(s) or more 106A-250VACZ shape1c (each step)1.5First stage: 17/second stage: 80IP54With Protection Cover

₹ 17,238.40

1 Piece(s) 13 Day(s) or more 106A-250VACZ shape1c (each step)1.5First stage: 17/second stage: 80IP54Includes shield cover

₹ 13,003.24

1 Piece(s) 13 Day(s) or more 106A-250VACZ shape3cSeparate31IP54With Protection Cover

₹ 17,652.27

1 Piece(s) 13 Day(s) or more 106A-250VACZ shape3cSeparate31IP54Includes shield cover

₹ 12,175.49

1 Piece(s) 5 Day(s) or more 106A-250VACZ shape1c2.533IP54NA

₹ 7,925.60

1 Piece(s) 13 Day(s) or more 100.1A-30VDCV shape (metal-clad contact)1c1.531IP54With Protection Cover

₹ 10,933.87

1 Piece(s) 13 Day(s) or more 106A-250VACT Type1a/1bSeparate25IP54With Protection Cover

₹ 10,312.40

1 Piece(s) 13 Day(s) or more 100.5A-220VACReed switch R type1a220IP57NA

₹ 11,247.29

1 Piece(s) 13 Day(s) or more -0.5A-220VACReed switch R type1a220IP57With Protection Cover

₹ 13,789.45

1 Piece(s) 5 Day(s) or more -6A-250VACZ shape1c (both sides)Separate31IP54NA

₹ 15,465.04

1 Piece(s) 5 Day(s) or more -6A-250VACZ shape1c (both sides)Separate31IP54With Protection Cover

₹ 24,294.33

1 Piece(s) 5 Day(s) or more -6A-250VACZ shape1c (both sides)Separate31IP54Includes shield cover

₹ 9,484.65

1 Piece(s) 12 Day(s) or more 100.1A-30VDCV Type1c3.533IP67NA

₹ 10,312.40

1 Piece(s) 12 Day(s) or more 100.1A-30VDCV Type1c3.533IP67With Protection Cover

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Operating properties Momentary Material Made from diecast aluminum alloy Hinge position Center
X
whatsapp-qr whatsapp-icon