(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial Splashproof Type, SM2 S4 Series

Industrial Splashproof Type, SM2 S4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,417₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

An industrial splashproof foot switch that uses the S4 safely locking lever to prevent erroneous pedal usage.

[Features]
· Mistakes like dropping an object on a pedal or pushing it by accident can have dangerous consequences.
· These foot switches consist of the SM2 series with S4 safety locking levers attached to the pedals.

Part Number
OFL-TV-SM2CS4
OFL-TV-SM2KS4
OFL-V-SM2KS4
OFL-V-SM2KSS4
OFL-VG-SM2CS4
OFL-ZG-SM2KS4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating properties Rated Built-in switch Contact Configuration Protective Cover Features

₹ 28,522.80

1 Piece(s) 12 Day(s) or more 10Momentary (dual type)10A-250VACV Type1 (Both sides)With Protection CoverIncludes safety lock lever/dual type

₹ 39,283.49

1 Piece(s) 12 Day(s) or more 10Momentary (dual type)10A-250VACV Type1 (Both sides)Includes shield coverIncludes safety lock lever/dual type

₹ 18,589.85

1 Piece(s) 12 Day(s) or more 10Momentary10A-250VACV Type1Includes shield coverIncludes safety lock lever

₹ 21,791.00

1 Piece(s) 12 Day(s) or more 10Momentary10A-250VACV Type1Includes shield safety lidIncludes safety lock lever

₹ 13,417.11

1 Piece(s) 12 Day(s) or more 10Momentary0.1A-125VAC/0.1A-30VDCV shape (metal-clad contact)1With Protection CoverIncludes safety lock lever

₹ 19,211.33

1 Piece(s) 12 Day(s) or more 10Momentary0.1A-125VAC/0.1A-30VDCZ shape (silver alloy contact)1Includes shield coverIncludes safety lock lever
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating properties Rated Built-in switch Contact Configuration Protective Cover Features

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Attached cord length(m) Separate Operating method(N) 31 Protection Grade IP54
Material Made from diecast aluminum alloy
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language