(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Compact multi-functional switch that provides safety, reliability and economy for a diverse range of electrification needs.
[Features]
· Compact design works well with all types of equipment.
· Made of strong, safe ABS plastic, providing up to 1350N of step resistance.
· OEM orders featuring your company's name plate (14.5 x 40) accepted.
· Three standard colors: R (red), B (black), G (green). (Add the letter for the color you want at the end of your model number.)
Part Number |
---|
OFL-2V-S5 G |
OFL-2VG-S5 B |
OFL-2VG-S5 R |
OFL-2VG-S5C B |
OFL-V-S5 B |
OFL-VG-S5 B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated | Built-in switch | Contact Configuration | Protective Cover | Color |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,166.73 | 1 Piece(s) | 5 Day(s) or more | 10 | 6A-250VAC | V Type | 2a | NA | Green | ||
₹ 3,373.00 | 1 Piece(s) | 13 Day(s) or more | 10 | 0.1A-30VDC | V shape (metal-clad contact) | 2a | NA | Black | ||
₹ 3,373.00 | 1 Piece(s) | 13 Day(s) or more | 10 | 0.1A-30VDC | V shape (metal-clad contact) | 2a | NA | Red | ||
₹ 6,270.11 | 1 Piece(s) | 13 Day(s) or more | 10 | 0.1A-30VDC | V shape (metal-clad contact) | 2a | C Type | Black | ||
₹ 2,131.38 | 1 Piece(s) | 5 Day(s) or more | 10 | 6A-250VAC | V Type | 1a | NA | Black | ||
₹ 2,253.25 | 1 Piece(s) | 5 Day(s) or more | - | 0.1A-30VDC | V shape (metal-clad contact) | 1a | NA | Black |
Loading...
Material | ABS Resin | Motion | Momentary | Waterproof Function | Yes |
---|---|---|---|---|---|
Operating properties | Momentary | Attached cord length(m) | 1.5 | Operating method(N) | 12 |
Protection Grade | IP30 | Material | Made from ABS Resin | Hinge position | Front |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy