(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Miniature Size for Equipment, M4 Series (Part Number)

Miniature Size for Equipment, M4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A miniature foot switch with ABS-plastic pedals and bodies.

[Features]
· Smart-looking design works well with all types of equipment.
· Made of strong, safe ABS plastic, providing up to 1350 N of step resistance.
· OEM orders featuring your company's name plate (12 x 50) accepted.
· Comes standard in gray and black (OFL-SA-M4/OFL-SAG5-M4/OFL-SA-M45 come in gray only).

 
Part Number
OFL-TVG-M4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMotion Operating properties Rated Built-in switch Contact Configuration Attached cord length
(m)
Protection Grade Protective Cover Features Color

₹ 8,753.35

1 Piece(s) 5 Day(s) or more 10MomentaryMomentary (dual type)0.1A-30VDCV shape (metal-clad contact)1c (both sides)1.5IP30NADouble typeGray/black

Loading...

  1. 1

Basic Information

Material ABS Resin Waterproof Function Yes Operating method(N) 10
Material Made from ABS Resin Hinge position Rear

Please check the type/dimensions/specifications of the part OFL-TVG-M4 in the Miniature Size for Equipment, M4 Series series.

Product variants

Part Number
OFL-SA-M45C
OFL-TV-M4
OFL-TV-M4C
OFL-TVG-M4C
OFL-V-M4
OFL-V-M45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMotion Operating properties Rated Built-in switch Contact Configuration Attached cord length
(m)
Protection Grade Protective Cover Features Color

₹ 7,829.16

1 Piece(s) 5 Day(s) or more 10AlternateAlternate5A-125VACS Shape1a2.5IP30C TypeIncludes medium size outletGray

₹ 7,543.87

1 Piece(s) 5 Day(s) or more -MomentaryMomentary (dual type)6A-250VACV Type1c (both sides)1.5IP30NADouble typeGray/black

₹ 12,271.93

1 Piece(s) 13 Day(s) or more 10MomentaryMomentary (dual type)6A-250VACV Type1c (both sides)1.5IP30C TypeDouble typeGray/black

₹ 12,685.80

1 Piece(s) 13 Day(s) or more 10MomentaryMomentary (dual type)0.1A-30VDCV shape (metal-clad contact)1c (both sides)1.5IP30C TypeDouble typeGray/black

₹ 2,240.00

1 Piece(s) 5 Day(s) or more -MomentaryMomentary6A-250VACV Type1a2IP30NA-Black

₹ 3,260.49

1 Piece(s) 5 Day(s) or more -MomentaryMomentary6A-125VACV Type1a2.5IP30NAIncludes medium size outletGray