(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A miniature foot switch with ABS-plastic pedals and bodies.
[Features]
· Smart-looking design works well with all types of equipment.
· Made of strong, safe ABS plastic, providing up to 1350 N of step resistance.
· OEM orders featuring your company's name plate (12 x 50) accepted.
· Comes standard in gray and black (OFL-SA-M4/OFL-SAG5-M4/OFL-SA-M45 come in gray only).
Part Number |
---|
OFL-TV-M4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Motion | Operating properties | Rated | Built-in switch | Contact Configuration | Attached cord length (m) | Protection Grade | Protective Cover | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,543.87 | 1 Piece(s) | 5 Day(s) or more | - | Momentary | Momentary (dual type) | 6A-250VAC | V Type | 1c (both sides) | 1.5 | IP30 | NA | Double type | Gray/black |
Loading...
Material | ABS Resin | Waterproof Function | Yes | Operating method(N) | 10 |
---|---|---|---|---|---|
Material | Made from ABS Resin | Hinge position | Rear |
Please check the type/dimensions/specifications of the part OFL-TV-M4 in the Miniature Size for Equipment, M4 Series series.
Part Number |
---|
OFL-SA-M4 |
OFL-SA-M45 |
OFL-SA-M45C |
OFL-TV-M4C |
OFL-TVG-M4 |
OFL-TVG-M4C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Motion | Operating properties | Rated | Built-in switch | Contact Configuration | Attached cord length (m) | Protection Grade | Protective Cover | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,701.15 | 1 Piece(s) | 5 Day(s) or more | - | Alternate | Alternate | 3A-250VDC | S Shape | 1c | 1.5 | IP30 | NA | - | Gray | ||
₹ 4,471.29 | 1 Piece(s) | 5 Day(s) or more | - | Alternate | Alternate | 5A-125VAC | S Shape | 1a | 2.5 | IP30 | NA | Includes medium size outlet | Gray | ||
₹ 7,829.16 | 1 Piece(s) | 5 Day(s) or more | 10 | Alternate | Alternate | 5A-125VAC | S Shape | 1a | 2.5 | IP30 | C Type | Includes medium size outlet | Gray | ||
₹ 12,271.93 | 1 Piece(s) | 13 Day(s) or more | 10 | Momentary | Momentary (dual type) | 6A-250VAC | V Type | 1c (both sides) | 1.5 | IP30 | C Type | Double type | Gray/black | ||
₹ 8,753.35 | 1 Piece(s) | 5 Day(s) or more | 10 | Momentary | Momentary (dual type) | 0.1A-30VDC | V shape (metal-clad contact) | 1c (both sides) | 1.5 | IP30 | NA | Double type | Gray/black | ||
₹ 12,685.80 | 1 Piece(s) | 13 Day(s) or more | 10 | Momentary | Momentary (dual type) | 0.1A-30VDC | V shape (metal-clad contact) | 1c (both sides) | 1.5 | IP30 | C Type | Double type | Gray/black |