(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A miniature foot switch with ABS-plastic pedals and bodies.
[Features]
· Smart-looking design works well with all types of equipment.
· Made of strong, safe ABS plastic, providing up to 1350 N of step resistance.
· OEM orders featuring your company's name plate (12 x 50) accepted.
· Comes standard in gray and black (OFL-SA-M4/OFL-SAG5-M4/OFL-SA-M45 come in gray only).
Part Number |
---|
OFL-SA-M45 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Motion | Operating properties | Rated | Built-in switch | Contact Configuration | Attached cord length (m) | Protection Grade | Protective Cover | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,471.29 | 1 Piece(s) | 5 Day(s) or more | - | Alternate | Alternate | 5A-125VAC | S Shape | 1a | 2.5 | IP30 | NA | Includes medium size outlet | Gray |
Loading...
Material | ABS Resin | Waterproof Function | Yes | Operating method(N) | 10 |
---|---|---|---|---|---|
Material | Made from ABS Resin | Hinge position | Rear |
Please check the type/dimensions/specifications of the part OFL-SA-M45 in the Miniature Size for Equipment, M4 Series series.
Part Number |
---|
OFL-1V-M4C |
OFL-SA-M45C |
OFL-TV-M4 |
OFL-TV-M4C |
OFL-TVG-M4 |
OFL-TVG-M4C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Motion | Operating properties | Rated | Built-in switch | Contact Configuration | Attached cord length (m) | Protection Grade | Protective Cover | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,649.96 | 1 Piece(s) | 11 Day(s) or more | 10 | Momentary | Momentary | 6A-250VAC | V Type | 1c | 1 | IP30 | C Type | - | Gray | ||
₹ 7,829.16 | 1 Piece(s) | 5 Day(s) or more | 10 | Alternate | Alternate | 5A-125VAC | S Shape | 1a | 2.5 | IP30 | C Type | Includes medium size outlet | Gray | ||
₹ 7,543.87 | 1 Piece(s) | 5 Day(s) or more | - | Momentary | Momentary (dual type) | 6A-250VAC | V Type | 1c (both sides) | 1.5 | IP30 | NA | Double type | Gray/black | ||
₹ 12,271.93 | 1 Piece(s) | 13 Day(s) or more | 10 | Momentary | Momentary (dual type) | 6A-250VAC | V Type | 1c (both sides) | 1.5 | IP30 | C Type | Double type | Gray/black | ||
₹ 8,753.35 | 1 Piece(s) | 5 Day(s) or more | 10 | Momentary | Momentary (dual type) | 0.1A-30VDC | V shape (metal-clad contact) | 1c (both sides) | 1.5 | IP30 | NA | Double type | Gray/black | ||
₹ 12,685.80 | 1 Piece(s) | 13 Day(s) or more | 10 | Momentary | Momentary (dual type) | 0.1A-30VDC | V shape (metal-clad contact) | 1c (both sides) | 1.5 | IP30 | C Type | Double type | Gray/black |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy