(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Miniature Size for Equipment, M4 Series

Miniature Size for Equipment, M4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A miniature foot switch with ABS-plastic pedals and bodies.

[Features]
· Smart-looking design works well with all types of equipment.
· Made of strong, safe ABS plastic, providing up to 1350 N of step resistance.
· OEM orders featuring your company's name plate (12 x 50) accepted.
· Comes standard in gray and black (OFL-SA-M4/OFL-SAG5-M4/OFL-SA-M45 come in gray only).

Miniature Size for Equipment, M4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
OFL-1V-M4C
OFL-SA-M45
OFL-SA-M45C
OFL-TV-M4
OFL-TV-M4C
OFL-TVG-M4
OFL-TVG-M4C
OFL-V-M4
OFL-V-M4C
OFL-V-M45
OFL-V-M45C
OFL-VG5-M4
OFL-VG-M4C
OFL-VG-M4CS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMotion Operating properties Rated Built-in switch Contact Configuration Attached cord length
(m)
Protection Grade Protective Cover Features Color

₹ 5,649.96

1 Piece(s) 13 Day(s) or more 10MomentaryMomentary6A-250VACV Type1c1IP30C Type-Gray

₹ 4,471.29

1 Piece(s) 5 Day(s) or more -AlternateAlternate5A-125VACS Shape1a2.5IP30NAIncludes medium size outletGray

₹ 7,829.16

1 Piece(s) 5 Day(s) or more 10AlternateAlternate5A-125VACS Shape1a2.5IP30C TypeIncludes medium size outletGray

₹ 7,543.87

1 Piece(s) 5 Day(s) or more -MomentaryMomentary (dual type)6A-250VACV Type1c (both sides)1.5IP30NADouble typeGray/black

₹ 12,271.93

1 Piece(s) 13 Day(s) or more 10MomentaryMomentary (dual type)6A-250VACV Type1c (both sides)1.5IP30C TypeDouble typeGray/black

₹ 8,753.35

1 Piece(s) 5 Day(s) or more 10MomentaryMomentary (dual type)0.1A-30VDCV shape (metal-clad contact)1c (both sides)1.5IP30NADouble typeGray/black

₹ 12,685.80

1 Piece(s) 13 Day(s) or more 10MomentaryMomentary (dual type)0.1A-30VDCV shape (metal-clad contact)1c (both sides)1.5IP30C TypeDouble typeGray/black

₹ 2,240.00

1 Piece(s) 5 Day(s) or more -MomentaryMomentary6A-250VACV Type1a2IP30NA-Black

₹ 5,236.09

1 Piece(s) 13 Day(s) or more 10MomentaryMomentary6A-250VACV Type1a2IP30C Type-Black

₹ 3,260.49

1 Piece(s) 5 Day(s) or more -MomentaryMomentary6A-125VACV Type1a2.5IP30NAIncludes medium size outletGray

₹ 6,477.71

1 Piece(s) 12 Day(s) or more 10MomentaryMomentary6A-125VACV Type1a2.5IP30C TypeIncludes medium size outletGray

₹ 4,005.18

1 Piece(s) 13 Day(s) or more 10MomentaryMomentary0.1A-30VDCV Type1c0.23IP67NA-Gray

₹ 5,866.95

1 Piece(s) 5 Day(s) or more -MomentaryMomentary0.1A-30VDCV shape (metal-clad contact)1c2IP30C Type-Black

₹ 15,375.31

1 Piece(s) 13 Day(s) or more 10MomentaryMomentary0.1A-30VDCV shape (metal-clad contact)1c2IP30CS-Black
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMotion Operating properties Rated Built-in switch Contact Configuration Attached cord length
(m)
Protection Grade Protective Cover Features Color

Loading...

  1. 1

Basic Information

Material ABS Resin Waterproof Function Yes Operating method(N) 10
Material Made from ABS Resin Hinge position Rear
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language