(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OFL Standard Model Series (Part Number)

OFL Standard Model Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,149₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The most common type of standard foot switch, used in a wide range of applications.
[Features]
· A highly reliable foot switch with a proven track record for excellence within Japan.
· The cord outlet features a sealed connector.
· Conduit size: G1/2 (parallel pipe threads).
· Available with an optional stainless steel protective cover.
[Applications]
· Crimping operations for automatic crimping machinery, press-forming machinery, sheet metal and manufacturing machinery.
· Ejecting abrasive materials from blast machines.

 
Part Number
OFL-VG5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Motion Waterproof Function Operating properties Rated Built-in switch Contact Configuration Attached cord length
(m)
Operating method
(N)
Protection Grade Protective Cover Material Features Hinge position Color

₹ 5,453.07

1 Piece(s) 5 Day(s) or more -Aluminum Alloy Die-CastMomentaryYesMomentary0.1A-30VDCV Type1c225IP67NAMade from diecast aluminum alloySealing structure switch/built-in typeRear-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part OFL-VG5 in the OFL Standard Model Series series.

Product variants

Part Number
OFL-2
OFL-2-CS
OFL-2F
OFL-55
OFL-F
OFL-X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Motion Waterproof Function Operating properties Rated Built-in switch Contact Configuration Attached cord length
(m)
Operating method
(N)
Protection Grade Protective Cover Material Features Hinge position Color

₹ 6,280.82

1 Piece(s) 12 Day(s) or more -Aluminum Alloy Die-CastMomentaryYesMomentary6A-250VACZ shape2c127IP30NAMade from diecast aluminum alloy-Rear-

₹ 18,686.29

1 Piece(s) 12 Day(s) or more 10Aluminum Alloy Die-CastMomentaryYesMomentary6A-250VACZ shape2c127IP30CSMade from diecast aluminum alloy-Rear-

₹ 6,280.82

1 Piece(s) 12 Day(s) or more -Aluminum Alloy Die-CastAlternateYesAlternate3A-250VACPushbutton type (locking)2c132IP30NAMade from diecast aluminum alloy-Rear-

₹ 10,116.84

1 Piece(s) 12 Day(s) or more 10Aluminum Alloy Die-CastMomentaryYesMomentary6A-250VACZ shape1c2.525IP54NAMade from diecast aluminum alloySealing structure switch/built-in typeRear-

₹ 4,563.71

1 Piece(s) 5 Day(s) or more -Aluminum Alloy Die-CastAlternateYesAlternate3A-250VACPushbutton type (locking)1a132IP30NAMade from diecast aluminum alloy-Rear-

₹ 6,580.84

1 Piece(s) 5 Day(s) or more 10Aluminum Alloy Die-CastMomentaryYesMomentary10A-125VDC/3A-250VDCZ shape1c127IP30NAMade from diecast aluminum alloy-Rear-
X
whatsapp-qr whatsapp-icon