(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The most common type of standard foot switch, used in a wide range of applications.
[Features]
· A highly reliable foot switch with a proven track record for excellence within Japan.
· The cord outlet features a sealed connector.
· Conduit size: G1/2 (parallel pipe threads).
· Available with an optional stainless steel protective cover.
[Applications]
· Crimping operations for automatic crimping machinery, press-forming machinery, sheet metal and manufacturing machinery.
· Ejecting abrasive materials from blast machines.
Part Number |
---|
OFL-1-CS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Motion | Waterproof Function | Operating properties | Rated | Built-in switch | Contact Configuration | Attached cord length (m) | Operating method (N) | Protection Grade | Protective Cover | Material | Features | Hinge position | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,835.24 | 1 Piece(s) | 5 Day(s) or more | 10 | Aluminum Alloy Die-Cast | Momentary | Yes | Momentary | 6A-250VAC | Z shape | 1c | 1 | 27 | IP30 | CS | Made from diecast aluminum alloy | - | Rear | - |