(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seesaw Type, FS Series

Seesaw Type, FS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,770₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A seesaw-type pedal made of diecast aluminum alloy whose operation can be changed by adjusting the direction of the internal cam.

[Features]
· Adjust the internal cam to select between 4 operational configurations.
· Suited for normal rotation, reverse rotation, or upward/downward movements.
· Resistant to rain, oil and water droplets.

Part Number
OFL-4V-FS
OFL-4V-FSC
OFL-TW-FS
OFL-TW-FSC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBuilt-in switch Contact Configuration Protective Cover

₹ 18,589.85

1 Piece(s) 17 Day(s) or more 10V Type2c (both sides)NA

₹ 21,486.96

1 Piece(s) 17 Day(s) or more 10V Type2c (both sides)With Protection Cover

₹ 16,769.62

1 Piece(s) 5 Day(s) or more -Z shape1c (both sides)NA

₹ 19,365.36

1 Piece(s) 5 Day(s) or more -Z shape1c (both sides)With Protection Cover
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBuilt-in switch Contact Configuration Protective Cover

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Operating properties Momentary/alternate Rated 6A-250VAC Attached cord length(m) Separate
Operating method(N) 25 Protection Grade IP54 Material Made from diecast aluminum alloy
Hinge position Center
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language