(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diecast Aluminum Miniature Type, S3 & M3 Series

Diecast Aluminum Miniature Type, S3 & M3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,801₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A diecast aluminum alloy foot switch for small devices that features reliability and design elegance.

[Features]
· The S3 & M3 series of diecast aluminum foot switches feature an elegant design and high reliability.
· The unique design and elegant colors go perfectly with any device.
· Wide, low pedal suited for extended work sessions.
· Use the internal switch's function and characteristics for a wide variety of applications.
· The S3 & M3 series both come in the same selection of stepping sizes, except for the fulcrum location.
· Mounting base also available (option)

Part Number
OFL-1V-M3
OFL-1V-M3C
OFL-1V-S3
OFL-1V-S3C
OFL-2V-S3
OFL-2VG-S3
OFL-2YV-S3
OFL-2YV-S3C
OFL-55-S3
OFL-TV-M3
OFL-TV-S3
OFL-TV-S3C
OFL-TVG-M3
OFL-TVG-S3
OFL-V-M3
OFL-V-S3
OFL-VG5-S3
OFL-VG5-S3C
OFL-VG-M3
OFL-VG-M3C
OFL-VG-S3C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating properties Rated Built-in switch Contact Configuration Attached cord length
(m)
Operating method
(N)
Protection Grade Protective Cover Features Hinge position

₹ 3,287.27

1 Piece(s) 5 Day(s) or more 10Momentary6A-250VACV Type1c110IP30NA-Rear

₹ 6,173.67

1 Piece(s) 13 Day(s) or more 10Momentary6A-250VACV Type1c110IP30C Type-Rear

₹ 2,987.25

1 Piece(s) 5 Day(s) or more -Momentary6A-250VACV Type1c110IP30NA-Front

₹ 6,184.38

1 Piece(s) 5 Day(s) or more 10Momentary6A-250VACV Type1c110IP30C Type-Front

₹ 4,528.89

1 Piece(s) 5 Day(s) or more 10Momentary6A-250VACV Type2a110IP30NA-Front

₹ 5,345.93

1 Piece(s) 12 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)2a110IP30NA-Front

₹ 5,660.67

1 Piece(s) 5 Day(s) or more 10Momentary (two-step type)6A-250VACV Type1a (each step)1First stage: 8/second stage: 34IP20NA2-stageFront

₹ 8,547.07

1 Piece(s) 17 Day(s) or more 10Momentary (two-step type)6A-250VACV Type1a (each step)1First stage: 8/second stage: 34IP20C Type2-stageFront

₹ 10,213.27

1 Piece(s) 17 Day(s) or more -Momentary6A-250VACZ shape1c2.520IP54NA-Front

₹ 9,484.65

1 Piece(s) 17 Day(s) or more 10Momentary (dual type)6A-250VACV Type1c (both sides)1.510IP30NADouble typeRear

₹ 8,573.85

1 Piece(s) 11 Day(s) or more -Momentary (dual type)6A-250VACV Type1c (both sides)1.510IP30NADouble typeFront

₹ 13,417.11

1 Piece(s) 17 Day(s) or more 10Momentary (dual type)6A-250VACV Type1c (both sides)1.510IP30C TypeDouble typeFront

₹ 10,520.00

1 Piece(s) 5 Day(s) or more 10Momentary (dual type)0.1A-30VDCV shape (metal-clad contact)1c (both sides)1.510IP30NADouble typeRear

₹ 10,520.00

1 Piece(s) 17 Day(s) or more 10Momentary (dual type)0.1A-30VDCV shape (metal-clad contact)1c (both sides)1.510IP30NADouble typeFront

₹ 3,081.00

1 Piece(s) 17 Day(s) or more -Momentary6A-250VACV Type1a210IP30NA-Rear

₹ 2,801.07

1 Piece(s) 5 Day(s) or more -Momentary6A-250VACV Type1a210IP30NA-Front

₹ 4,419.05

1 Piece(s) 5 Day(s) or more -Momentary0.1A-30VDCV Type1c0.2310IP67NA-Front

₹ 7,305.45

1 Piece(s) 17 Day(s) or more 10Momentary0.1A-30VDCV Type1c0.2310IP67C Type-Front

₹ 3,494.87

1 Piece(s) 5 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1c210IP30NA-Rear

₹ 6,391.98

1 Piece(s) 5 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1c210IP30C Type-Rear

₹ 6,381.27

1 Piece(s) 17 Day(s) or more 10Momentary0.1A-30VDCV shape (metal-clad contact)1c210IP30C Type-Front
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating properties Rated Built-in switch Contact Configuration Attached cord length
(m)
Operating method
(N)
Protection Grade Protective Cover Features Hinge position

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Material Made of diecast aluminum
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language