(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

3-Position Anti-Rain Type, 2NY-SM2 Series

3-Position Anti-Rain Type, 2NY-SM2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,411₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The OFL-2NY-SM2 series is an ergonomic OFF-ON⇒-OFF switch for preventing accidents.
3 positions (3-level foot switch).

[Features]
· Outstanding reliability and durability.
· Drip-proof, oil-resistant construction lets it be used in harsh environments.
· All types can be paired with protective covers.
· 2 contacts (2a) provide two levels of safety measures.
· Preconnected cord (2.5 m) included standard.

 
Part Number
OFL-2NY-SM2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 16,410.65

1 Piece(s) 23 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Operating properties 2a momentary Rated 0.7A-125VAC/0.7A-30VDC Built-in switch Three-position switch contact/twin contact
Attached cord length(m) 2.5 Operating method(N) ON:20/OFF:170 Protection Grade IP54
Protective Cover NA Material Made from diecast aluminum alloy