(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Base Mount

Base Mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      749₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A base mount useful for keeping a small device foot switch in place.

 
Part Number
OFL-T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 749.13

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Material Steel Weight(g) 180 Compatible Type S3T2 type/M3T2 type/M4T2 type

Please check the type/dimensions/specifications of the part OFL-T2 in the Base Mount series.