(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CMV1 Series One Touch Locking Small Waterproof Connector (Part Number)

CMV1 Series One Touch Locking Small Waterproof Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CMV1 Series One Touch Locking Small Waterproof Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,362₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

This small, round waterproof plug connector allows one-touch connection using the push on / turn off method, similar to the conventional CM10 (D6) connector.

CMV1 series single-action lock method / compact waterproof connector

CMV1 series single-action lock method / compact waterproof connector

It can be mated in a single-action like the conventional CM10 (D6) connector

  • Push-on / turn-off method compact, circular waterproof plug connector.

Easy to lock by simply pushing in the plug connector

  • When detached, the lock is released by rotating the coupling ring.
  • The mating does not come off even if an unexpected external force is applied.

Structural change / contact shape change

  • Improved vibration resistance performance and improved workability.

Product specifications

Itemduplex10 contacts
Rated Current3 A / contact
Rated Voltage200 V AC (r.m.s.)
Withstand Voltage1,500 V AC (r.m.s) / 1 minute900 V AC (r.m.s) / 1 minute
Insulation resistanceOver 1,000 MΩ at 500 V DC
Operating Temperature Range-25°C to +85°C
Contact Size#22
WaterproofIP67 (At the time of mating)
Compatible cablePlug
·Crimp: AWG16 to 20
·Soldering: AWG 16 or less
Plug
·Crimp: AWG20 to 28
·Soldering: AWG 20 or less
UL StandardAcquired (Standard: UL1977 File No.: E72124)
CE StandardNot applicable

Materials/Processing

Part namePlug
Socket insertSynthetic resin / gray
Socket ContactCopper alloy / Au plating
Coupling ringZinc alloy / Ni plating
O-ring (Mating side)Synthetic rubber, black
Plug shellZinc alloy / Ni plating
Compression springStainless steel
BS couplingZinc alloy / Ni plating
BackshellAluminum alloy / Ni plating
BushingSynthetic rubber, black
Cable clampSynthetic resin / white
Clamp nutSynthetic resin / black
Retainer ringStainless steel

10-contact plug

  • Contact shape: Socket.
  • Connection Method: Soldering & crimping.

Straight plug

10-contact straight plug
10-contact straight plug drawing

Angle plug

10-contact angle plug
10-contact angle plug drawing
Straight plugAngle plugCompatible Cable Outer Diameter
CMV1-SP10S-SCMV1-AP10S-S⌀4.0 to ⌀6.0
CMV1-SP10S-M1CMV1-AP10S-M1⌀5.5 to ⌀7.5
CMV1-SP10S-M2CMV1-AP10S-M2⌀7.0 to ⌀9.0
CMV1-SP10S-LCMV1-AP10S-L⌀9.0 to ⌀11.6

duplex plug

  • Contact shape: Socket.
  • Connection Method: Soldering & crimping.

Straight plug

duplex straight plug
duplex straight plug drawing

Angle plug

duplex angle plug
duplex angle plug drawing
Straight plugAngle plugCompatible Cable Outer Diameter
CMV1-SP2S-SCMV1-AP2S-S⌀4.0 to ⌀6.0
CMV1-SP2S-M1CMV1-AP2S-M1⌀5.5 to ⌀7.5
CMV1-SP2S-M2CMV1-AP2S-M2⌀7.0 to ⌀9.0
CMV1-SP2S-LCMV1-AP2S-L⌀9.0 to ⌀11.6

CMV1S series screw mating / compact waterproof connector

CMV1S series screw mating / compact waterproof connector

Compact, screw-type waterproof plug connector

Robust structure with metal shell

It is compatible with CMV1 connectors and can be used for industrial equipment to which strong vibrations are applied

Product specifications

Itemduplex10 contacts
Rated Current3 A / contact
Rated Voltage200 V AC (r.m.s.)
Withstand Voltage1,500 V AC (r.m.s) / 1 minute900 V AC (r.m.s) / 1 minute
Insulation resistanceOver 1,000 MΩ at 500 V DC
Operating Temperature Range-25°C to +85°C
Contact Size#22
WaterproofIP67 (At the time of mating)
Compatible cablePlug
·Crimp: AWG16 to 20
·Soldering: AWG 16 or less
Plug
·Crimp: AWG20 to 28
·Soldering: AWG 20 or less
UL StandardAcquired (Standard: UL1977 File No.: E72124)
CE StandardNot applicable

Materials/Processing

Part namePlug
Socket insertSynthetic resin / gray
Socket ContactCopper alloy / Au plating
O-ring (Mating side)Synthetic rubber, black
Coupling ringZinc alloy / Ni plating
Plug gasketSynthetic rubber, black
Plug shellZinc alloy / Ni plating
Retainer ringStainless steel
BS couplingZinc alloy / Ni plating
BackshellAluminum alloy / Ni plating
BushingSynthetic rubber, black
Cable clampSynthetic resin / white
Clamp nutSynthetic resin / black

10-contact plug

  • Contact shape: Socket.
  • Connection Method: Soldering & crimping.

Straight plug

10-contact straight plug
10-contact straight plug drawing
Straight plugCompatible Cable Outer Diameter
CMV1S-SP10S-M2⌀7.0 to ⌀9.0
Part Number
CMV1-SP2S-M1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSA/B/C Number Of Pins Allowable Current
(A)
Connection direction Representative Standard Product Category Locking Method Shell (material/treatment) Contact (material/treatment) Conforming cable outer diameter
(φ)
Conforming Wire Mating partner 1

₹ 3,782.80

1 Piece(s) 5 Day(s) or more 10CMV123Straight-Straight PlugPush-onZinc alloy/nickel platingCopper alloy/gold plated5.5–7.5Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]

Loading...

  1. 1
 

Basic Information

Connector Shape Round Connector series initials A/B/C Applicable pin/contact Female (socket)
Application Cable to cable Allowable Voltage(V) 200 Wire connection method Solder/crimp
Protection function (environmentally resistant) IP67 Contact Note Sold Separately

Please check the type/dimensions/specifications of the part CMV1-SP2S-M1 in the CMV1 Series One Touch Locking Small Waterproof Connector series.

Product variants

Part Number
CMV1-AP10S-M2
CMV1-AP2S-L
CMV1-AP2S-M1
CMV1-AP2S-M2
CMV1-SP2S-M2
CMV1S-SP10S-M2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSA/B/C Number Of Pins Allowable Current
(A)
Connection direction Representative Standard Product Category Locking Method Shell (material/treatment) Contact (material/treatment) Conforming cable outer diameter
(φ)
Conforming Wire Mating partner 1

₹ 3,614.04

1 Piece(s) 5 Day(s) or more 10CMV1103Angle-Angle PlugPush-onZinc alloy/nickel platingCopper alloy/gold plated7.0 to 9.0Crimp: AWG20 to 28/Solder:AWG20 or lessCMV1-R10P [Box receptacle]

₹ 4,005.15

1 Piece(s) 5 Day(s) or more 10CMV123Angle-Angle PlugPush-onZinc alloy/nickel platingCopper alloy/gold plated9.0 to 11.6Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]

₹ 4,086.84

1 Piece(s) 5 Day(s) or more 10CMV123Angle-Angle PlugPush-onZinc alloy/nickel platingCopper alloy/gold plated5.5–7.5Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]

₹ 4,086.84

1 Piece(s) 5 Day(s) or more 10CMV123Angle-Angle PlugPush-onZinc alloy/nickel platingCopper alloy/gold plated7.0 to 9.0Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]

₹ 5,470.00

1 Piece(s) 5 Day(s) or more 10CMV123Straight-Straight PlugPush-onZinc alloy/nickel platingCopper alloy/gold plated7.0 to 9.0Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]

₹ 6,140.82

1 Piece(s) 5 Day(s) or more 10CMV1S--StraightULStraight plugScrewZinc alloy / nickel platingCopper Alloy / Gold Plated7.0 to 9.0Crimp: AWG 20 to 28 / Solder: AWG 20 or lessCMV1-R10P/CMV1-R2P [Box Receptacle]
X
whatsapp-qr whatsapp-icon