(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Classification | Switch Adapter | Standard Before Conversion | HDMI |
---|---|---|---|
Standard After Conversion | DVI | Connector Shape | DVI 29-pin (DVI-I) female inch nut (4-40)–HDMI female |
Caution
Japanese Only
Loading...
Classification | Switch Adapter | Standard Before Conversion | HDMI |
---|---|---|---|
Standard After Conversion | DVI | Connector Shape | DVI 29-pin (DVI-I) female inch nut (4-40)–HDMI female |
Loading...
Classification | Switch Adapter | Standard Before Conversion | HDMI |
---|---|---|---|
Standard After Conversion | DVI | Connector Shape | DVI 29-pin (DVI-I) female inch nut (4-40)–HDMI female |
Conversion adapter for connecting and relaying DVI/HDMI connectors and cables.
[Features]
・ AD-HD01 converts DVI male connector to HDMI male connector
・ AD-HD02 converts HDMI male connector to DVI 24-pin male (DVI-D) connector
・ AD-HD04 converts HDMI male connector to DVI 29 pin female (DVI-I) connector. Used when relaying HDMI cable and DVI cable
・ Uses gold-plated connector shells and pins that are resistant to rust and have less risk of signal deterioration due to aging
[Applications]
・ Ideal for connecting and relaying connectors and cables
Loading...
Classification | Switch Adapter | Standard Before Conversion | HDMI |
---|---|---|---|
Standard After Conversion | DVI | Connector Shape | DVI 29-pin (DVI-I) female inch nut (4-40)–HDMI female |
Caution
Japanese Only
Loading...
Loading...
Loading...
Classification | Switch Adapter | Standard Before Conversion | HDMI |
---|---|---|---|
Standard After Conversion | DVI | Connector Shape | DVI 29-pin (DVI-I) female inch nut (4-40)–HDMI female |
Classification | Switch Adapter | Standard Before Conversion | HDMI | Standard After Conversion | DVI |
---|---|---|---|---|---|
Connector Shape | DVI 29-pin (DVI-I) female inch nut (4-40)–HDMI female |
Please check the type/dimensions/specifications of the part AD-HD04 in the HDMI Adapter series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy