(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Carrying Case (for digital multimeter)

Carrying Case (for digital multimeter)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,371₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Case for Sanwa Electric Instrument products. Select the case corresponding to the model to be stored.

 
Part Number
C-77
C-77H
C-CP
C-PC7
C-SE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFeatures Compatible Model External Dimensions
(mm)

₹ 2,406.58

1 Piece(s) 13 Day(s) or more Soft casePC773, CD770, CD771, CD772H195 × W130 × D75

₹ 2,243.65

1 Piece(s) 13 Day(s) or more Hard casePC773, CD770, CD771, CD772H190 × W140 × D70

₹ 1,371.24

1 Piece(s) 12 Day(s) or more -CP-7DH130 × W120 × D30

₹ 3,386.36

1 Piece(s) 11 Day(s) or more -PC7000, PC710, PC700, PC720MH205 × W140 × D80

₹ 2,563.29

1 Piece(s) 12 Day(s) or more -SE9000, SE9000M-

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon