(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CN-70-A Series

CN-70-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      630₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
▪ CN-70 series.
· A connector for 2-pin/3-pin/4-pin outlets, 5 A, 125 VAC.
· Nut tightening, anxiety free product made in Japan.

 
Part Number
CN-70-A-4P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 630.22

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials A/B/C A/B/C CN
Applicable pin/contact Male (plug) Number Of Pins 4 Application Panel Mount
Rated Current(A) 5 Rated Voltage(V) AC125 Wire connection method Solder
Connection direction Straight Protection function (environmentally resistant) NA Panel mounting system Nut tightener
Nut tightening torque(N-m) 0.8 or Less Rating-conforming wire Vinyl cab-tire round cord 0.75 mm2 (Finished outside diameter: φ 6.6 to 7.6) Color Body: GY (gray), stop ring: BL (blue)
Withstanding voltage (1 minute)(V) AC2000 Note The 2P and 4P plugs and receptacles can be mated to each other, so please be careful.

Please check the type/dimensions/specifications of the part CN-70-A-4P in the CN-70-A Series series.

X
whatsapp-qr whatsapp-icon