(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
• D/MS (D190) series connectors are waterproof plugs that are interchangeable with other D/MS connectors and CE02-2A receptacles.
• Ideal for external connecting plugs that must be drip-proof and waterproof, especially for industrial equipment such as servomotors.
• These connectors are compliant with MIL-DTL-5015, and are interchangeable with other D/MS connectors.
• Insert layouts are common between D/MS connector inserts. As for D/MS connectors, 73 insert layouts are available.
• Waterproof when coupled to D/MS3102A box receptacles (rated IP67).
• If the other connector is a CE02-2A, waterproofing performance is even more reliable.
Rated category | Rated Voltage | Shortest distance between conductors (mm) | Minimum creepage distance between conductors (mm) | |
---|---|---|---|---|
DC | AC (RMS) | |||
INST | 250 | 200 | — | 1.6 |
A | 700 | 500 | 1.6 | 3.2 |
D | 1250 | 900 | 3.2 | 4.8 |
E | 1750 | 1250 | 4.8 | 6.4 |
Contact Size | Pin contact diameter (mm) | Current capacity (A) 1 contact |
---|---|---|
#16 | ⌀ 1.6 | 13 A |
#12 | ⌀ 2.4 | 23 A |
#8 | ⌀ 3.6 | 46 A |
#4 | ⌀ 5.7 | 80 A |
#0 | ⌀ 9.1 | 150 A |
Contact | Compatible cable | ||||
---|---|---|---|---|---|
Size | Minimum solder cup inner diameter (mm) | Cup outer diameter (mm) | A W G | Nominal cross-sectional area (mm²) | Maximum conductor diameter (mm) |
#16 | 1.76 | 2.65 | #16 — #22 | 1.25 | 1.6 |
#12 | 2.85 | 3.79 | #12 — #14 | 3.50 | 2.5 |
#8 | 5.21 | 6.25 | #8 — #10 | 8.00 | 4.5 |
#4 | 8.33 | 9.48 | #4 — # 6 | 22.00 | 7.0 |
#0 | 11.79 | 13.03 | #0 —# 2 | 50.00 | 11.0 |
Part name | Materials/processing |
---|---|
Contact | Copper alloy / silver plating |
Retainer ring | Copper alloy / nickel plating |
Front insert | Diallyl phthalate resin (Blue) |
Rear insert | Diallyl phthalate resin (Blue) |
Gasket | Synthetic rubber (Nitrile) |
Shell | Zinc plating, trivalent chromate treatment (Black) |
Waterproof connector combination
* Note: When using the CE02 series for the mating connector,
please refer to the socket contact arrangement shown in the contact arrangement list.
Part Number |
---|
D/MS3100A14S-2SX-BSS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connector series initials | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Protection function (environmentally resistant) | Product Category | Key change location | Insert number | Gasket | Shell Size | Shell (material/treatment) | Contact (material/treatment) | Features | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,950.91 | 1 Piece(s) | 12 Day(s) or more | - | M/N/O | [MS] D/MS(D190) | Female (socket) | 4 | Cable-to-panel mount | 13 | DC250/AC200 | IP67 | Wall Receptacle | X | 14S-2 | No attachment | 14S | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | With straight back shell | Refer to the catalog for key position change angles | AC200V(r.m.s) / DC250V | - | D/MS3106A14S-2PX-BSS [Straight plug] | D/MS3106A14S-2PX(D190) [Straight plug] | - | - | - | - |
Loading...
Connector Shape | Round | Wire connection method | Solder | Connection direction | Straight |
---|---|---|---|---|---|
Representative Standard | UL / CUL | Locking Method | Screw | Color | Black |
Other standards (MIL) | ○ |