(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
• D/MS (D190) series connectors are waterproof plugs that are interchangeable with other D/MS connectors and CE02-2A receptacles.
• Ideal for external connecting plugs that must be drip-proof and waterproof, especially for industrial equipment such as servomotors.
• These connectors are compliant with MIL-DTL-5015, and are interchangeable with other D/MS connectors.
• Insert layouts are common between D/MS connector inserts. As for D/MS connectors, 73 insert layouts are available.
• Waterproof when coupled to D/MS3102A box receptacles (rated IP67).
• If the other connector is a CE02-2A, waterproofing performance is even more reliable.
Rated category | Rated Voltage | Shortest distance between conductors (mm) | Minimum creepage distance between conductors (mm) | |
---|---|---|---|---|
DC | AC (RMS) | |||
INST | 250 | 200 | — | 1.6 |
A | 700 | 500 | 1.6 | 3.2 |
D | 1250 | 900 | 3.2 | 4.8 |
E | 1750 | 1250 | 4.8 | 6.4 |
Contact Size | Pin contact diameter (mm) | Current capacity (A) 1 contact |
---|---|---|
#16 | ⌀ 1.6 | 13 A |
#12 | ⌀ 2.4 | 23 A |
#8 | ⌀ 3.6 | 46 A |
#4 | ⌀ 5.7 | 80 A |
#0 | ⌀ 9.1 | 150 A |
Contact | Compatible cable | ||||
---|---|---|---|---|---|
Size | Minimum solder cup inner diameter (mm) | Cup outer diameter (mm) | A W G | Nominal cross-sectional area (mm²) | Maximum conductor diameter (mm) |
#16 | 1.76 | 2.65 | #16 — #22 | 1.25 | 1.6 |
#12 | 2.85 | 3.79 | #12 — #14 | 3.50 | 2.5 |
#8 | 5.21 | 6.25 | #8 — #10 | 8.00 | 4.5 |
#4 | 8.33 | 9.48 | #4 — # 6 | 22.00 | 7.0 |
#0 | 11.79 | 13.03 | #0 —# 2 | 50.00 | 11.0 |
Part name | Materials/processing |
---|---|
Contact | Copper alloy / silver plating |
Retainer ring | Copper alloy / nickel plating |
Front insert | Diallyl phthalate resin (Blue) |
Rear insert | Diallyl phthalate resin (Blue) |
Gasket | Synthetic rubber (Nitrile) |
Shell | Zinc plating, trivalent chromate treatment (Black) |
Waterproof connector combination
* Note: When using the CE02 series for the mating connector,
please refer to the socket contact arrangement shown in the contact arrangement list.
Part Number |
---|
D/MS3101A22-10SX(D263) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connector series initials | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Protection function (environmentally resistant) | Product Category | Key change location | Insert number | Gasket | Shell Size | Shell (material/treatment) | Contact (material/treatment) | Features | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,746.35 | 1 Piece(s) | 13 Day(s) or more | 10 | M/N/O | [MS] D/MS(D190) | Female (socket) | 4 | Cable to cable | 13 | DC1750/AC1250 | IP67 | Cable Receptacle | X | 22-10 | No attachment | 22 | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | Connector Single Unit | Refer to the catalog for key position change angles | AC1250V(r.m.s) / DC1750V | - | D/MS3106A22-10PX-BSS 【ストレートプラグ】 | D/MS3106A22-10PX(D190) [Straight plug] | D/MS3108A22-10PX-BAS [Angle plug] | - | - | - |
Loading...
Connector Shape | Round | Wire connection method | Solder | Connection direction | Straight |
---|---|---|---|---|---|
Representative Standard | UL / CUL | Locking Method | Screw | Color | Black |
Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part D/MS3101A22-10SX(D263) in the D/MS (D190) Series - Round, Drip-Proof/Waterproof Connectors series.
Part Number |
---|
D/MS3100A12S-3PW-BSS |
D/MS3100A12S-3PX(D263) |
D/MS3100A12S-3PX-BSS |
D/MS3101A22-10SX-BSS |
D/MS3101A22-10SY(D263) |
D/MS3101A22-10SY-BSS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Connector series initials | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Protection function (environmentally resistant) | Product Category | Key change location | Insert number | Gasket | Shell Size | Shell (material/treatment) | Contact (material/treatment) | Features | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,930.82 | 1 Piece(s) | 12 Day(s) or more | - | M/N/O | [MS] D/MS(D190) | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | IP67 | Wall Receptacle | W | 12S-3 | No attachment | 12S | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | With straight back shell | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SW-BSS [Straight plug] | D/MS3106A12S-3SW(D190) [Straight plug] | - | - | - | - | ||
₹ 4,421.69 | 1 Piece(s) | 13 Day(s) or more | 10 | M/N/O | [MS] D/MS(D190) | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | IP67 | Wall Receptacle | X | 12S-3 | No attachment | 12S | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | Connector Single Unit | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SX-BSS [Straight plug] | D/MS3106A12S-3SX(D190) [Straight plug] | - | - | - | - | ||
₹ 3,930.82 | 1 Piece(s) | 12 Day(s) or more | - | M/N/O | [MS] D/MS(D190) | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | IP67 | Wall Receptacle | X | 12S-3 | No attachment | 12S | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | With straight back shell | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SX-BSS [Straight plug] | D/MS3106A12S-3SX(D190) [Straight plug] | - | - | - | - | ||
₹ 6,805.85 | 1 Piece(s) | 12 Day(s) or more | - | M/N/O | [MS] D/MS(D190) | Female (socket) | 4 | Cable to cable | 13 | DC1750/AC1250 | IP67 | Cable Receptacle | X | 22-10 | No attachment | 22 | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | With straight back shell | Refer to the catalog for key position change angles | AC1250V(r.m.s) / DC1750V | - | D/MS3106A22-10PX-BSS 【ストレートプラグ】 | D/MS3106A22-10PX(D190) [Straight plug] | D/MS3108A22-10PX-BAS [Angle plug] | - | - | - | ||
₹ 5,746.35 | 1 Piece(s) | 13 Day(s) or more | 10 | M/N/O | [MS] D/MS(D190) | Female (socket) | 4 | Cable to cable | 13 | DC1750/AC1250 | IP67 | Cable Receptacle | Y | 22-10 | No attachment | 22 | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | Connector Single Unit | Refer to the catalog for key position change angles | AC1250V(r.m.s) / DC1750V | - | D/MS3106A22-10PY-BSS [Straight plug] | D/MS3106A22-10PY(D190) [Straight plug] | D/MS3108A22-10PY-BAS [Angle plug] | - | - | - | ||
₹ 6,805.85 | 1 Piece(s) | 12 Day(s) or more | - | M/N/O | [MS] D/MS(D190) | Female (socket) | 4 | Cable to cable | 13 | DC1750/AC1250 | IP67 | Cable Receptacle | Y | 22-10 | No attachment | 22 | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | With straight back shell | Refer to the catalog for key position change angles | AC1250V(r.m.s) / DC1750V | - | D/MS3106A22-10PY-BSS [Straight plug] | D/MS3106A22-10PY(D190) [Straight plug] | D/MS3108A22-10PY-BAS [Angle plug] | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy