(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Crimp type connector with waterproof and dust proof structure for excellent environmental resistance. Can be connected to a protective circuit conforming to JIS B 6015.
Part Number |
---|
CE01-6A20-30ASC-DO |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Insert number | Gasket | Shell Size | Shell (material/treatment) | Features | Allowable voltage: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,416.25 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 30 | Cable to cable | 5 | 200/250 | Straight Plug | 20-30A | NA | 20 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | AC200V(r.m.s) / DC250V | CE01-2A20-30APC-DOS [Box receptacle] | CE01-2A20-30APC-DO [Box receptacle] | CE01-1A20-30APC-DO-BSS [Cable receptacle] | CE01-1A20-30APC-DO [Cable receptacle] |
Loading...
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE01 |
---|---|---|---|---|---|
Wire connection method | Crimp | Connection direction | Straight | Protection function (environmentally resistant) | IP67 |
Representative Standard | UL / CUL | Locking Method | Bayonet | Key change location | Normal position |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Contact Note | Sold Separately |
Other standards (JIS) | ○ |
Please check the type/dimensions/specifications of the part CE01-6A20-30ASC-DO in the CE01 Series Crimp Waterproof Connector series.
Part Number |
---|
CE01-1A18-19APC-DO |
CE01-1A18-19APC-DO-BSS |
CE01-1A18-19ASC-DO-BSS |
CE01-6A22-14PC-DO |
CE01-6A22-14PC-DO-BSS |
CE01-6A22-14SC-DO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Insert number | Gasket | Shell Size | Shell (material/treatment) | Features | Allowable voltage: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,843.07 | 1 Piece(s) | 8 Day(s) or more | - | Male (plug) | 19 | Cable to cable | 5 | 200/250 | Cable Receptacle | 18-19A | NA | 18 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | AC200V(r.m.s) / DC250V | CE01-6A18-19ASC-DO-BSS [Straight plug] | CE01-6A18-19ASC-DO [Straight plug] | CE01-8A18-19ASC-DO-BAS [Angle plug] | - | ||
₹ 4,309.35 | 1 Piece(s) | 8 Day(s) or more | - | Male (plug) | 19 | Cable to cable | 5 | 200/250 | Cable Receptacle | 18-19A | NA | 18 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC200V(r.m.s) / DC250V | CE01-6A18-19ASC-DO-BSS [Straight plug] | CE01-6A18-19ASC-DO [Straight plug] | CE01-8A18-19ASC-DO-BAS [Angle plug] | - | ||
₹ 4,408.05 | 1 Piece(s) | 8 Day(s) or more | - | Female (socket) | 19 | Cable to cable | 5 | 200/250 | Cable Receptacle | 18-19A | NA | 18 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC200V(r.m.s) / DC250V | CE01-6A18-19APC-DO-BSS [Straight plug] | CE01-6A18-19APC-DO [Straight plug] | CE01-8A18-19APC-DO-BAS [Angle plug] | - | ||
₹ 2,336.27 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 19 | Cable to cable | 13 | 500/700 | Straight Plug | 22-14 | NA | 22 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | AC500V(r.m.s) / DC700V | CE01-2A22-14SC-DOS [Box receptacle] | CE01-2A22-14SC-DO [Box receptacle] | CE01-1A22-14SC-DO-BSS [Cable receptacle] | CE01-1A22-14SC-DO [Cable receptacle] | ||
₹ 3,561.65 | 1 Piece(s) | 8 Day(s) or more | - | Male (plug) | 19 | Cable to cable | 13 | 500/700 | Straight Plug | 22-14 | NA | 22 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC500V(r.m.s) / DC700V | CE01-2A22-14SC-DOS [Box receptacle] | CE01-2A22-14SC-DO [Box receptacle] | CE01-1A22-14SC-DO-BSS [Cable receptacle] | CE01-1A22-14SC-DO [Cable receptacle] | ||
₹ 2,739.42 | 1 Piece(s) | 9 Day(s) or more | 10 | Female (socket) | 19 | Cable to cable | 13 | 500/700 | Straight Plug | 22-14 | NA | 22 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | AC500V(r.m.s) / DC700V | CE01-2A22-14PC-DOS [Box receptacle] | CE01-2A22-14PC-DO [Box receptacle] | CE01-1A22-14PC-DO-BSS [Cable receptacle] | CE01-1A22-14PC-DO [Cable receptacle] |