(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Crimp type connector with waterproof and dust proof structure for excellent environmental resistance. Can be connected to a protective circuit conforming to JIS B 6015.
Part Number |
---|
CE01-6A22-22SC-DO-BSS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Insert number | Gasket | Shell Size | Shell (material/treatment) | Features | Allowable voltage: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,553.93 | 1 Piece(s) | 8 Day(s) or more | - | Female (socket) | 4 | Cable to cable | 46 | 500/700 | Straight Plug | 22-22 | NA | 22 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC500V(r.m.s) / DC700V | CE01-2A22-22PC-DOS [Box receptacle] | CE01-2A22-22PC-DO [Box receptacle] | CE01-1A22-22PC-DO-BSS [Cable receptacle] | CE01-1A22-22PC-DO [Cable receptacle] |
Loading...
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE01 |
---|---|---|---|---|---|
Wire connection method | Crimp | Connection direction | Straight | Protection function (environmentally resistant) | IP67 |
Representative Standard | UL / CUL | Locking Method | Bayonet | Key change location | Normal position |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Contact Note | Sold Separately |
Other standards (JIS) | ○ |