(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CE01 Series Crimp Waterproof Connector (Part Number)

CE01 Series Crimp Waterproof Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Crimp type connector with waterproof and dust proof structure for excellent environmental resistance. Can be connected to a protective circuit conforming to JIS B 6015.

 
Part Number
CE01-1A24-52APC-DO-BSS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Product Category Insert number Gasket Shell Size Shell (material/treatment) Features Allowable voltage: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

₹ 5,745.96

1 Piece(s) 13 Day(s) or more -Male (plug)52Cable to cable5200/250Cable Receptacle24-52ANA24Aluminum alloy/zinc plating (trivalent chromate treatment)With straight back shellAC200V(r.m.s) / DC250VCE01-6A24-52ASC-DO-BSS [Straight plug]CE01-6A24-52ASC-DO [Straight plug]CE01-8A24-52ASC-DO-BAS [Angle plug]-

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials A/B/C A/B/C CE01
Wire connection method Crimp Connection direction Straight Protection function (environmentally resistant) IP67
Representative Standard UL / CUL Locking Method Bayonet Key change location Normal position
Contact (material/treatment) Copper alloy/silver plated Color Black Contact Note Sold Separately
Other standards (JIS)
X
whatsapp-qr whatsapp-icon