(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Crimp type connector with waterproof and dust proof structure for excellent environmental resistance. Can be connected to a protective circuit conforming to JIS B 6015.
Part Number |
---|
CE01-6A18-1PC-DO |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Insert number | Gasket | Shell Size | Shell (material/treatment) | Features | Allowable voltage: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,439.20 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 10 | Cable to cable | 13 | 200/250/500/700 | Straight Plug | 18-1 | NA | 18 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | Refer to the catalog for details on allowable voltage | CE01-2A18-1SC-DOS [Box receptacle] | CE01-2A18-1SC-DO [Box receptacle] | CE01-1A18-1SC-DO-BSS [Cable receptacle] | CE01-1A18-1SC-DO [Cable receptacle] |
Loading...
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE01 |
---|---|---|---|---|---|
Wire connection method | Crimp | Connection direction | Straight | Protection function (environmentally resistant) | IP67 |
Representative Standard | UL / CUL | Locking Method | Bayonet | Key change location | Normal position |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Contact Note | Sold Separately |
Other standards (JIS) | ○ |
Please check the type/dimensions/specifications of the part CE01-6A18-1PC-DO in the CE01 Series Crimp Waterproof Connector series.
Part Number |
---|
CE01-1A18-19APC-DO |
CE01-1A18-19APC-DO-BSS |
CE01-1A18-19ASC-DO-BSS |
CE01-6A18-1PC-DO-BSS |
CE01-6A18-1SC-DO |
CE01-6A18-1SC-DO-BSS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Insert number | Gasket | Shell Size | Shell (material/treatment) | Features | Allowable voltage: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,843.07 | 1 Piece(s) | 8 Day(s) or more | - | Male (plug) | 19 | Cable to cable | 5 | 200/250 | Cable Receptacle | 18-19A | NA | 18 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | AC200V(r.m.s) / DC250V | CE01-6A18-19ASC-DO-BSS [Straight plug] | CE01-6A18-19ASC-DO [Straight plug] | CE01-8A18-19ASC-DO-BAS [Angle plug] | - | ||
₹ 4,309.35 | 1 Piece(s) | 8 Day(s) or more | - | Male (plug) | 19 | Cable to cable | 5 | 200/250 | Cable Receptacle | 18-19A | NA | 18 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC200V(r.m.s) / DC250V | CE01-6A18-19ASC-DO-BSS [Straight plug] | CE01-6A18-19ASC-DO [Straight plug] | CE01-8A18-19ASC-DO-BAS [Angle plug] | - | ||
₹ 4,408.05 | 1 Piece(s) | 8 Day(s) or more | - | Female (socket) | 19 | Cable to cable | 5 | 200/250 | Cable Receptacle | 18-19A | NA | 18 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC200V(r.m.s) / DC250V | CE01-6A18-19APC-DO-BSS [Straight plug] | CE01-6A18-19APC-DO [Straight plug] | CE01-8A18-19APC-DO-BAS [Angle plug] | - | ||
₹ 3,281.95 | 1 Piece(s) | 8 Day(s) or more | - | Male (plug) | 10 | Cable to cable | 13 | 200/250/500/700 | Straight Plug | 18-1 | NA | 18 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | Refer to the catalog for details on allowable voltage | CE01-2A18-1SC-DOS [Box receptacle] | CE01-2A18-1SC-DO [Box receptacle] | CE01-1A18-1SC-DO-BSS [Cable receptacle] | CE01-1A18-1SC-DO [Cable receptacle] | ||
₹ 2,264.22 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 10 | Cable to cable | 13 | 200/250/500/700 | Straight Plug | 18-1 | NA | 18 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | Refer to the catalog for details on allowable voltage | CE01-2A18-1PC-DOS 【ボックスレセプタクル】 | CE01-2A18-1PC-DO [Box receptacle] | CE01-1A18-1PC-DO-BSS [Cable receptacle] | CE01-1A18-1PC-DO [Cable receptacle] | ||
₹ 3,504.85 | 1 Piece(s) | 8 Day(s) or more | - | Female (socket) | 10 | Cable to cable | 13 | 200/250/500/700 | Straight Plug | 18-1 | NA | 18 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | Refer to the catalog for details on allowable voltage | CE01-2A18-1PC-DOS 【ボックスレセプタクル】 | CE01-2A18-1PC-DO [Box receptacle] | CE01-1A18-1PC-DO-BSS [Cable receptacle] | CE01-1A18-1PC-DO [Cable receptacle] |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy