(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

CE05 Series Round Waterproof Solder Connection Connector (Part Number)

CE05 Series Round Waterproof Solder Connection Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This connector complies with European safety standards, and is compatible with D/MS series connectors which comply with the MIL-DTL-5015 standard.

 
Part Number
CE05-2A20-15PD-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Insert number Ground terminal number Gasket Shell Size Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3

₹ 1,973.72

1 Piece(s) 5 Day(s) or more 10Male (plug)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalNo attachment20-CE05-6A20-15SD-D [Straight plug]CE05-6A20-15SD-D-BSS [Straight plug]CE05-8A20-15SD-D-BAS [Angle plug]

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials A/B/C A/B/C CE05
Wire connection method Solder Protection function (environmentally resistant) IP67 Representative Standard UL / TUV
Locking Method Screw Key change location Normal position Shell (material/treatment) アルミ合金/亜鉛めっき+三価クロメート処理(黒色)
Contact (material/treatment) Copper alloy/silver plated Color Black Note When mated, it is IP67
Other standards (MIL)

Please check the type/dimensions/specifications of the part CE05-2A20-15PD-D in the CE05 Series Round Waterproof Solder Connection Connector series.

Product variants

Part Number
CE05-2A14S-2PDS-D
CE05-2A18-10PD-D
CE05-2A18-10PDS-D
CE05-2A20-15PDS-D
CE05-2A20-15SD-D
CE05-2A20-15SDS-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Insert number Ground terminal number Gasket Shell Size Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3

₹ 1,480.36

1 Piece(s) 5 Day(s) or more 10Male (plug)4Cable-to-panel mount13200StraightBox Receptacle14S-2D terminalWith attachment14S-CE05-6A14S-2SD-D [Straight plug]CE05-6A14S-2SD-D-BSS [Straight plug]-

₹ 1,795.15

1 Piece(s) 5 Day(s) or more 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalNo attachment18-CE05-6A18-10SD-D [Straight plug]CE05-6A18-10SD-D-BSS [Straight plug]CE05-8A18-10SD-D-BAS [Angle plug]

₹ 1,753.15

1 Piece(s) 5 Day(s) or more 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalWith attachment18-CE05-6A18-10SD-D [Straight plug]CE05-6A18-10SD-D-BSS [Straight plug]CE05-8A18-10SD-D-BAS [Angle plug]

₹ 2,199.51

1 Piece(s) 5 Day(s) or more 10Male (plug)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalWith attachment20-CE05-6A20-15SD-D [Straight plug]CE05-6A20-15SD-D-BSS [Straight plug]CE05-8A20-15SD-D-BAS [Angle plug]

₹ 2,776.25

1 Piece(s) 5 Day(s) or more 10Female (socket)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalNo attachment20-CE05-6A20-15PD-D [Straight plug]CE05-6A20-15PD-D-BSS [Straight plug]CE05-8A20-15PD-D-BAS [Angle plug]

₹ 2,772.15

1 Piece(s) 5 Day(s) or more 10Female (socket)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalWith attachment20-CE05-6A20-15PD-D [Straight plug]CE05-6A20-15PD-D-BSS [Straight plug]CE05-8A20-15PD-D-BAS [Angle plug]