(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This connector complies with European safety standards, and is compatible with D/MS series connectors which comply with the MIL-DTL-5015 standard.
Part Number |
---|
CE05-2A20-4PD-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Insert number | Ground terminal number | Gasket | Shell Size | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,164.60 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 20-4 | D terminal | No attachment | 20 | - | CE05-6A20-4SD-D [Straight plug] | CE05-6A20-4SD-D-BSS [Straight plug] | CE05-8A20-4SD-D-BAS [Angle plug] |
Loading...
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE05 |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | IP67 | Representative Standard | UL / TUV |
Locking Method | Screw | Key change location | Normal position | Shell (material/treatment) | アルミ合金/亜鉛めっき+三価クロメート処理(黒色) |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Note | When mated, it is IP67 |
Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part CE05-2A20-4PD-D in the CE05 Series Round Waterproof Solder Connection Connector series.
Part Number |
---|
CE05-2A14S-2PDS-D |
CE05-2A18-10PD-D |
CE05-2A18-10PDS-D |
CE05-2A20-4PDS-D |
CE05-2A20-4SD-D |
CE05-2A20-4SDS-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Insert number | Ground terminal number | Gasket | Shell Size | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,480.36 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 4 | Cable-to-panel mount | 13 | 200 | Straight | Box Receptacle | 14S-2 | D terminal | With attachment | 14S | - | CE05-6A14S-2SD-D [Straight plug] | CE05-6A14S-2SD-D-BSS [Straight plug] | - | ||
₹ 1,795.15 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 18-10 | D terminal | No attachment | 18 | - | CE05-6A18-10SD-D [Straight plug] | CE05-6A18-10SD-D-BSS [Straight plug] | CE05-8A18-10SD-D-BAS [Angle plug] | ||
₹ 1,753.15 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 18-10 | D terminal | With attachment | 18 | - | CE05-6A18-10SD-D [Straight plug] | CE05-6A18-10SD-D-BSS [Straight plug] | CE05-8A18-10SD-D-BAS [Angle plug] | ||
₹ 1,809.58 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 20-4 | D terminal | With attachment | 20 | - | CE05-6A20-4SD-D [Straight plug] | CE05-6A20-4SD-D-BSS [Straight plug] | CE05-8A20-4SD-D-BAS [Angle plug] | ||
₹ 2,248.21 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 20-4 | D terminal | No attachment | 20 | - | CE05-6A20-4PD-D [Straight plug] | CE05-6A20-4PD-D-BSS [Straight plug] | CE05-8A20-4PD-D-BAS [Angle plug] | ||
₹ 2,244.24 | 1 Piece(s) | 8 Day(s) or more | 10 | Female (socket) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 20-4 | D terminal | With attachment | 20 | - | CE05-6A20-4PD-D [Straight plug] | CE05-6A20-4PD-D-BSS [Straight plug] | CE05-8A20-4PD-D-BAS [Angle plug] |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy