(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Round connector for soldering wire connections, widely used from signal use to power supply use.
[Features]
· Robust metal frame.
· Developed for U.S. military airplanes, and is therefore compatible with U.S. military standard MIL-DTL-5015 MS connectors.
· Worldwide standard product for MS connectors.
· UL and C-UL standard certified. (File No. E72124)
· A combination of 12 shell sizes and 5 contacts attains an insert lineup of 73 types.
[Applications]
· The extensive insert lineup can be widely used for production equipment, manufacturing machinery and electronic equipment such as measuring equipment.
Part Number |
---|
D/MS3106A20-16SW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Key change location | Insert number | Shell Size | Shell (material/treatment) | Contact (material/treatment) | Color | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,291.24 | 1 Piece(s) | 13 Day(s) or more | 10 | Female (socket) | 9 | Cable to cable | 13/23 | DC700/AC500 | Straight | Straight Plug | W | 20-16 | 20 | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | Refer to the catalog for details on allowable current | D/MS3102A20-16PW [Box receptacle] | D/MS3101A20-16PW [Cable receptacle] | D/MS3100A20-16PW [Wall receptacle] | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | M/N/O | D/MS |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | NA | Representative Standard | UL / CUL |
Locking Method | Screw | Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part D/MS3106A20-16SW in the D/MS A/B Series MS Type Round Connector series.
Part Number |
---|
D/MS3100A12S-3PY |
D/MS3100A12S-3PZ |
D/MS3100A12S-3S |
D/MS3106A20-16SX |
D/MS3106A20-16SY |
D/MS3106A20-16SZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Key change location | Insert number | Shell Size | Shell (material/treatment) | Contact (material/treatment) | Color | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,794.33 | 1 Piece(s) | 13 Day(s) or more | 10 | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Straight | Wall Receptacle | Y | 12S-3 | 12S | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SY [Straight plug] | D/MS3106B12S-3SY [Split straight plug] | D/MS3108B12S-3SY [Split angle plug] | - | - | - | ||
₹ 2,794.33 | 1 Piece(s) | 13 Day(s) or more | 10 | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Straight | Wall Receptacle | Z | 12S-3 | 12S | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SZ [Straight plug] | D/MS3106B12S-3SZ [Split straight plug] | D/MS3108B12S-3SZ [Split angle plug] | - | - | - | ||
₹ 2,527.78 | 1 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Straight | Wall Receptacle | Standard Position | 12S-3 | 12S | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | - | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3P [Straight plug] | D/MS3106B12S-3P [Split straight plug] | D/MS3108B12S-3P [Split angle plug] | - | - | - | ||
₹ 3,291.24 | 1 Piece(s) | 13 Day(s) or more | 10 | Female (socket) | 9 | Cable to cable | 13/23 | DC700/AC500 | Straight | Straight Plug | X | 20-16 | 20 | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | Refer to the catalog for details on allowable current | D/MS3102A20-16PX [Box receptacle] | D/MS3101A20-16PX [Cable receptacle] | D/MS3100A20-16PX [Wall receptacle] | - | - | - | ||
₹ 3,291.24 | 1 Piece(s) | 13 Day(s) or more | 10 | Female (socket) | 9 | Cable to cable | 13/23 | DC700/AC500 | Straight | Straight Plug | Y | 20-16 | 20 | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | Refer to the catalog for details on allowable current | D/MS3102A20-16PY [Box receptacle] | D/MS3101A20-16PY [Cable receptacle] | D/MS3100A20-16PY [Wall receptacle] | - | - | - | ||
₹ 3,291.24 | 1 Piece(s) | 13 Day(s) or more | 10 | Female (socket) | 9 | Cable to cable | 13/23 | DC700/AC500 | Straight | Straight Plug | Z | 20-16 | 20 | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | Refer to the catalog for details on allowable current | D/MS3102A20-16PZ [Box receptacle] | D/MS3101A20-16PZ [Cable receptacle] | D/MS3100A20-16PZ [Wall receptacle] | - | - | - |