(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

D/MS A/B Series MS Type Round Connector (Part Number)

D/MS A/B Series MS Type Round Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      658₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round connector for soldering wire connections, widely used from signal use to power supply use.
[Features]
· Robust metal frame.
· Developed for U.S. military airplanes, and is therefore compatible with U.S. military standard MIL-DTL-5015 MS connectors.
· Worldwide standard product for MS connectors.
· UL and C-UL standard certified. (File No. E72124)
· A combination of 12 shell sizes and 5 contacts attains an insert lineup of 73 types.
[Applications]
· The extensive insert lineup can be widely used for production equipment, manufacturing machinery and electronic equipment such as measuring equipment.

Part Number
D/MS3101A22-22SY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Key change location Insert number Shell Size Shell (material/treatment) Contact (material/treatment) Color Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

₹ 3,429.20

1 Piece(s) 13 Day(s) or more 10Female (socket)4Cable to cable46DC700/AC500StraightCable ReceptacleY22-2222Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A22-22PY [Straight plug]D/MS3106B22-22PY [Split straight plug]D/MS3108B22-22PY [Split angle plug]---

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O M/N/O D/MS
Wire connection method Solder Protection function (environmentally resistant) NA Representative Standard UL / CUL
Locking Method Screw Other standards (MIL)

Please check the type/dimensions/specifications of the part D/MS3101A22-22SY in the D/MS A/B Series MS Type Round Connector series.

Product variants

Part Number
D/MS3100A12S-3PY
D/MS3100A12S-3PZ
D/MS3100A12S-3S
D/MS3101A22-23P
D/MS3101A22-23PW
D/MS3101A22-23S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Key change location Insert number Shell Size Shell (material/treatment) Contact (material/treatment) Color Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

₹ 2,794.33

1 Piece(s) 13 Day(s) or more 10Male (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SY [Straight plug]D/MS3106B12S-3SY [Split straight plug]D/MS3108B12S-3SY [Split angle plug]---

₹ 2,794.33

1 Piece(s) 13 Day(s) or more 10Male (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SZ [Straight plug]D/MS3106B12S-3SZ [Split straight plug]D/MS3108B12S-3SZ [Split angle plug]---

₹ 2,527.78

1 Piece(s) 5 Day(s) or more 10Female (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard Position12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A12S-3P [Straight plug]D/MS3106B12S-3P [Split straight plug]D/MS3108B12S-3P [Split angle plug]---

₹ 2,381.60

1 Piece(s) 5 Day(s) or more 10Male (plug)8Cable to cable23DC700/AC500, DC1250/AC900StraightCable ReceptacleStandard Position22-2322Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-Refer to the catalog for details on allowable voltage-D/MS3106A22-23S 【ストレートプラグ】D/MS3106B22-23S [Split straight plug]D/MS3108B22-23S [Split angle plug]---

₹ 2,656.36

1 Piece(s) 13 Day(s) or more 10Male (plug)8Cable to cable23DC700/AC500, DC1250/AC900StraightCable ReceptacleW22-2322Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesRefer to the catalog for details on allowable voltage-D/MS3106A22-23SW 【ストレートプラグ】D/MS3106B22-23SW [Split straight plug]D/MS3108B22-23SW [Split angle plug]---

₹ 2,323.20

1 Piece(s) 5 Day(s) or more 10Female (socket)8Cable to cable23DC700/AC500, DC1250/AC900StraightCable ReceptacleStandard Position22-2322Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-Refer to the catalog for details on allowable voltage-D/MS3106A22-23P 【ストレートプラグ】D/MS3106B22-23P [Split straight plug]D/MS3108B22-23P [Split angle plug]---