(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

DK-3000 Series 3.81/5.08-mm Pitch Connectors

DK-3000 Series 3.81/5.08-mm Pitch Connectors

[Features]
• The DK-3000 series of connectors was developed for 3.81/5.08 mm-pitch industrial wire-to-wire and wire-to-board signal and power transmission. The series includes a diverse array of connectors.
• Wiring is connected by crimping (or dip soldering for board-mounted types), making wire connection easy.
• Connectors make a click sound when the housing locks, enabling the user to be sure the connection is secure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DK-3100S-03F
DK-3100S-03R
DK-3100S-04P
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Applicable pin/contact Number Of Cores Application Product Category
70 Day(s) or more 10D· E· FMale (plug)3Cable to cableTab housing (free hanging type)
70 Day(s) or more 10D· E· FFemale (socket)3Cable to cableReceptacle housing
6 Day(s) or more 10D· E· FMale (plug)4Cable-to-panel mountTab housing (panel type)

Loading...

  1. 1

Basic Information

Connector Shape Round Katakana Dynamic Allowable Voltage(V) AC250
Wire connection method Crimp Connection direction Straight Protection function (environmentally resistant) NA
Representative Standard UL / CUL / TUV Keying X Type Connector Specifications 1-Row Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)