(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

DK-2000 Series Wire-to-Wire and Wire-to-Board Connector

DK-2000 Series Wire-to-Wire and Wire-to-Board Connector

[Features]
Developed for use with industrial signals.
• A diverse range of products that are compatible with wire-to-wire and wire-to-board connections are available.
• The crimp method (dip solder PCB board mounting) enables simple wiring.
Snapping the connector into place creates a clicking sound that confirms housing lock.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DK-2100S-03R

 
Part Number
DK-2100S-03R
Part NumberVolume DiscountDays to ShipRoHSConnector series initials
70 Day(s) or more 10D· E· F

Loading...

  1. 1

Basic Information

Connector Shape Round Katakana Dynamic Applicable pin/contact Female (socket)
Number Of Cores 3 Application Cable to cable Allowable Voltage(V) AC250
Wire connection method Crimp Connection direction Straight Protection function (environmentally resistant) NA
Representative Standard UL / CUL / TUV Product Category Receptacle housing Keying X Type
Connector Specifications 1-Row Type

Please check the type/dimensions/specifications of the part DK-2100S-03R in the DK-2000 Series Wire-to-Wire and Wire-to-Board Connector series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)