(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

17JE Series Soldering Type Connector (Part Number)

17JE Series Soldering Type Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 17JE Series Soldering Type Connector
  • 17JE Series Soldering Type Connector
  • 17JE Series Soldering Type Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      311₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

17 Series (Dsub type) soldering connection type square connector for cable equipment.
[Features]
· Square connector for solder wire connections, with solder cup type contact.
· Ni plating is used for the metal shell surface treatment, and the pin connector is bead treated.
· The hood is metalized plastic, which provides weight reduction and a high shielding effect.
· Either the pin connector or the socket connector can be selected.
· There are 4 shell sizes: 9, 15, 25, and 37. The core counts are 9 cores, 15 cores, 25 cores, and 37 cores.
· The cable and plug wire connection can be shielded with a metalized hood, which is effective as an EMI measure.
[Applications]
· Can be used as an interface for equipment and devices. Optimal for use on twisted wire of AWG22 or less.

Solder‑Type Connector For Wiring, With Selectable Pin Or Socket Connector

Supports 4 types of shell size: 9, 15, 25, 37 and number of cores: 9-core, 15‑core, 25‑core, 37‑core.

Supports 4 types of shell size: 9, 15, 25, 37 and number of cores: 9-core, 15‑core, 25‑core, 37‑core.

17JE Series Solder‑Type Connector

Rated Voltage300 V AC (RMS)
Rated Current5 A / contact
Withstand voltage1 minute at 1.000 V AC (RMS)
Insulation resistanceOver 1,000 MΩ at 500 V DC
Contact resistance10 mΩ or less
Conforming WireAWG 20 or less (single wire), AWG 22 or less (stranded wire)
Operating temperature-25⁰C to +85⁰C

Product Materials/Processing

Part nameMaterials/processing
BlockPBT resin (UL94V-0) / translucent white
ShellSteel / Nickel plated
ContactsCopper alloy / gold plating over nickel undercoat
HoodABS resin / nickel plating
Jack screwSteel or brass/nickel plating

Solder‑Type Connector Outline Drawing (Socket Connector)

9 contacts (without boot)

9 contacts (without boot)

15 contacts

15 contacts

25 contacts

25 contacts

37 contacts

37 contacts

  • *Connector dimensions after fitting

Solder‑Type Outline Drawing (For Pin Connector, Standard Cable)

9 contacts (without boot)

9 contacts (without boot)

15 contacts

15 contacts

25 contacts

25 contacts

37 contacts

37 contacts

  • *Connector dimensions after fitting

Solder‑Type Compatibility Table

Stud product names when fixing to a panel

*Mounting combinations with stud, jack/socket. Items at intersecting points are deviation product names.

*Mounting combinations with stud, jack/socket.
 Items at intersecting points are deviation product names.

Related Products

17JE Series Hood Kit

17JE Series Hood Kit

Hood kit for use in combination with 17JE Series.

Part Number
17JE-23090-02(D8A)-CG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Wire connection method Product Category Deviation Features Surface treatment (contact) Deviation (mating/mounting screw type) Special notes Screw product name for lock Note

₹ 613.80

1 Piece(s) 5 Day(s) or more 10Male (plug)9Cable ConnectionSolderPib connector (shield compatible parts)Straight cable hood typeStandard CableNickel underlay gold (flash) platingM2.6 x 0.45Lock screw shape: Standard17J-001□Lead free and cadmium-free product

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 17JE
Allowable Current(A) 5 Allowable Voltage(V) AC300 Connection direction Straight
Protection function (environmentally resistant) NA Surface treatment (shell) Ni plating