(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

ZH Connector, Contact

ZH Connector, Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact for ZH Connector. Cable connection method: crimp, specifications: chain

 
Part Number
SZH-002T-P0.5
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 10.71

13,000 Piece(s) 85 Day(s) or more

Loading...

  1. 1

Basic Information

Connector series initials Y and Z Y and Z ZH Allowable Current(A) AC/DC 1
Allowable Voltage(V) AC/DC 50 Wire connection method Crimp Protection function (environmentally resistant) NA
Representative Standard UL / CSA Specifications Chain Applicable wire range(AWG) #28 to 26
Wire coating outer diameter(mm) 0.8 to 1.1 Material/surface treatment Phosphor bronze / tin plating (reflow treatment)